5AC600.485I-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
COM1
Type RS232, modem not supported, galvanically isolated
Variant 9-pin male DSUB connector
Max. baud rate 115 kbit/s
Numero materiale:
5AC600.485I-00
Descrizione:

This serial interface is a combined RS232/RS422/RS485 interface. The operating mode (RS232/RS422/RS485) is selected automatically depending on the electrical connection.

Aggiornamenti HW di Automation Studio Versione (data) Download
V4.0 HW Upgrade (5AC600.485I-00) EXE / 343 KB
Documentazione Versione (data) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
E-CAD (Electro o EPLAN Template) Versione (data) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Si prega di scegliere il Paese e la lingua

B&R Logo