DWL@DWL10000820630
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
|---|---|---|---|---|---|---|
| 1.3.1.0 | * | 31/08/2026 | 658 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.3.1.0: ID: AQAJ-13939 New APC3200 MTCX Version V01.04 with following changes: - Bug fix: The power LED on the 5AC901.ISIO-00 was not working. - Optimizations to CAN communication with the 5AC901.ICAN-01. - Optimized internal power supply. - Support for the 5APC3200.RPL4-000 and 5PPC3200.RPL4-000 cpu board starting with AR 6.7.8. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12411_0.fw(104) Version 1.3.0.0: ID: AQAJ-12277 Following changes: - Support for "Cache Allocation" (CAT) starting with AR 6.6: To optimize real-time behavior,“cache allocation” can be used to reserve partof the last-level cache for a real-time task class and all higher-priority tasks. - The data type of temperatures in IOMapping has been changed from UINT to INT, so negative values can now also be displayed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.2.1.0: ID: AQAJ-12257 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checkingthe multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) ifit does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.2.0.0: ID: AQAJ-11684 Following changes: - Supportfor multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R canallow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.1.0.0: ID: AQAJ-11517 New MTCX FW V01.02 for APC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12411_0.fw(102) Version 1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.3.0.0 | * | 15/04/2026 | 655 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.3.0.0: ID: AQAJ-12277 Following changes: - Support for "Cache Allocation" (CAT) starting with AR 6.6: To optimize real-time behavior, “cache allocation” can be used to reserve part of the last-level cache for a real-time task class and all higher-priority tasks. - The data type of temperatures in IOMapping has been changed from UINT to INT, so negative values can now also be displayed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.2.1.0: ID: AQAJ-12257 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system afterupdating to the new HWX version (old configuration will be lost) ifit does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.2.0.0: ID: AQAJ-11684 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation systemNSIS used by B&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version1.1.0.0: ID: AQAJ-11517 New MTCX FW V01.02 for APC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12411_0.fw(102) Version 1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.2.1.0 | * | 15/01/2026 | 654 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.2.1.0: ID: AQAJ-12257 Bugfix - Multicore load balancing for the cyclic system: When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.2.0.0: ID: AQAJ-11684 Following changes: - Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.1.0.0: ID: AQAJ-11517 New MTCX FW V01.02 for APC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\12411_0.fw(102) Version1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.2.0.0 | * | 12/12/2025 | 654 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.2.0.0: ID: AQAJ-11684 Following changes: - Support for multicore load balancing for the cyclic system of AutomationRuntime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\12411_0.fw(102) Version 1.1.0.0: ID: AQAJ-11517 New MTCX FW V01.02 for APC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12411_0.fw(102) Version 1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.1.0.0 | * | 14/10/2025 | 947 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.1.0.0: ID: AQAJ-11517 New MTCX FW V01.02 for APC3200 with following changes: - Bugfix: a special custom panel did not work in combination with a PPC3200. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\12411_0.fw(102) Version 1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.0.0.0 | * | 10/06/2025 | 945 KB | EXE | AS6_HW_5APC3200.RPL2-000.exe | |
| Descrizione |
V6.3 HW Upgrade (5APC3200.RPL2-000) Revision information 5APC3200.RPL2-000 Version 1.0.0.0: ID: AQAJ-9825 Support of AutomationPC 3200 series starting with AS6.3/AR6.3. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12411_0.fw(101) |
|||||