DWL@DWL10000604606

Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.6.0.0 * 30/06/2025 1 MB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.6.0.0:

ID: SFXA-5835
HW-Upgrade 2.6.0.0
FW Version 631

Minimum versions:
-TP ACP10/ARNC0 Version 6.4.0 to support battery buffered EnDat 2.2 encoders
-mapp Motion Version 6.4.0 to support battery buffered EnDat 2.2 encoders
-mapp Safety Version 6.4.0 for the current AS help
Channel description changed: yes
Configuration description changed: no
Firmware changed: yes

ID: SFXA-5574
Improvement of processor utilization
Improvement of processor utilization
Channel description changed:no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-5559
Improvement: Error messages
The structure and content of error messages have been improved.
Reference: QCAS-965
Channel description changed: no
Configuration description changed: no
Firmware changed: no

ID: SFXA-5481
Bugfix: A connection issue with HIPERFACE DSL encoders could lead to a Fail Safe with the logger entry -1073560571 / -1073556475
The following logger entry could be caused by connection issues with functional safety HIPERFACE DSL encoders:
-1073560571 / -1073556475: SMC FS (Fail Safe): Internal error, Communication ACOPOS: Info0:0x000x, Info1:0x00000004 ...0x00000005
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-5479
Bugfix: A HIPERFACEDSL encoder error with the logger entry -2147301373 / -2147297277 could impact the functional error diagnosis
The following logger entry, in combinationwith functional safety HIPERFACE DSL encoders, could prevent in rare cases functional error messages:
-2147301373 / -2147297277: SMC: Encoder - Error during cyclic operation of the encoder: Info0:0x000x, Info1:0xXXXX0001 ... 0xXXXX0018
Channel description changed: no
Configuration description changed:no
Firmware changed: yes

ID: SFXA-5105
New function: Support EnDat2.2 EBI rotary encoders
EnDat 2.2 rotary encoders with battery-buffered multiturn counters (BBMT) aresupported.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4964
Bugfix: Unexpected failsafe with the logger entry -2147302395 / -2147298299 (MFW_ERR_ACPCOM) as a consequence of an EnDat 3 encoder error
With the usage of an EnDat 3 encoder, an unexpected failsafe with the logger entry -2147302395 / -2147298299 (MFW_ERR_ACPCOM with Info1 = 0x4 (WR_INDEX_INVALID))could occur after an encoder error because internal encoder driver processes were not stopped correctly in error state.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4963
Bugfix: Sporadic error '7082: Encoder: Link to encoder disturbed' with configured Safe Speed Observer (SSO).
When using the Safe Speed Observer (SSO) (configuring the parameter 'ES-Encoder type' to the values 'Safe speed observer - Rotatory', 'Safe speed observer - Linear', or 'Safe speed observer'), the error '7082: Encoder: Link to encoder disturbed' sporadically occurred during startup, preventing the controller from being switched on. This limited availability has been resolved.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

Version 2.5.0.0:

ID: SFXA-4839
HW-Upgrade 2.5.0.0
FW Version 620

Minimum versions:
-TP ACP10/ARNC0 Version 6.2.0 to support EnDat 3 encoders
-mapp Motion Version 6.2.0 to support EnDat 3 encoders
-mapp Safety Version 6.2.0 for the current AS help and when using SafeCOMMISSIONING
-Automation Studio Version AS 6.0.x to support EnDat 3 encoders and when using SafeCOMMISSIONING
Channel description changed: no
Configuration description changed:yes
Firmware changed: yes

ID: SFXA-4705
Bugfix: Overly restrictive brake output monitoring led to an error with the logger entry -2147298061 /-2147302157
The overly restrictive brake output monitoring could lead to anerror with thefollowing logger entry for third-party motors:
-2147298061 / -2147302157: SMC FFS (Functional Fail Safe): Safe outputs - test status has changed: Info0: 0x00, Info1: 0x00, Info2: 0x1D, Info3: 0x00, Info4: 0x0X
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4704
Bugfix: A PWM error with the logger entry -2147301124 / -2147297028 led to a failure of the encoder evaluation
The following logger entry, as part of PWM monitoring, led to a failure of the encoder evaluation :
-2147301124 / -2147297028: SMC: SMC FFS (FunctionalFail Safe): Internal error, FPGA communication: Info0:0x000x, Info1:0xXXXX0070 ... 0xXXXX0074
As a result, the deactivated encoder evaluation led to errors when using safety functions that require safe position.
Channel description changed: no
Configuration description changed: no
Firmware changed:yes

ID: SFXA-4703
Bugfix: Increased error response times with HIPERFACE DSL encoders
The HIPERFACE DSL position comparison was incorrectly performed with a delay.As a result, the error response times were increased by one process time (800µs). This increased error response time was covered by reserves in the worst-case times.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4702
Bugfix: The response times were incorrectly documented in the user manuals.
The following response times were incorrectly documented in the user manuals:
Error response time (torque functions) [µs] for ACOPOS P3:
Value is documented too small in all english versions of the SafeMOTION user´s manual (Legacy).
Incorrect value: 2800µs
Correct value: 3000µs
Error response time (SSO speed functions) [µs] for ACOPOS P3:
Value is documented too small in the german and english Safety technology manual (mappSAFETY) versions 5.13.0 - 5.23.0
Incorrect value: 4600µs
Correct value: 5700µs
Input update time (speed at SSO) [µs] for ACOPOS P3:
Value is documented too small inthe german and english Safety technology manual (mappSAFETY) versions 5.13.0 - 5.23.0
Incorrect value: 4350µs
Correct value: 5250µs
Channel description changed: no
Configuration description changed: no
Firmware changed: no

ID: SFXA-4701
Bug fixing: The accuracy of the process date safemoment could not be ensured.
Due to undersampling during the measurement of the safe current, the accuracyof the safe torque (S_UserData) transmitted to the safe controller was reduced in cases of high-frequency phase currents (625Hz - 2,5kHz).
Note: This error had no safety-related effect on other safety functions including SLT.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4442
Bugfix: "EUS - count of physical reference system" was not taken into accountin the calculation of the RSP lag tolerance.
If the parameter “EUS - Count of physical reference system” was configured >1, the RSP overrun tolerance was calculated incorrectly.
As a result, the diagnosis of an impermissible movement of the axis in the switched-off state was reduced. As this diagnosis has nosafety relevance, this error correction is only used to improve the diagnosis.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4441
Bugfix: Encoder exchange leads to invalid RSP encoder position on the other axes
For modules with several axes, an encoder exchange resulted in the stored RSPposition becoming invalid on the axes on where no encoder exchange was executed.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4440
Bugfix: Slightly incorrect position and speed when using HIPERFACE DSL
When using HIPERFACE DSL encoders, errors occurred in the calculated positionand speed. The relative error per revolution was one increment of the encoderresolution. As a result, the absolute position error became significant for large movements or corresponding unit parameterization. For an existing safety application, which are updated with a hardware upgrade version 2.5.0.0 or higher, the impact of this bugfix has to be re-qualified.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4439
Bugfix: The logger entry -2147298077/-2147302173 could be reported incorrectly
The following logger entry could be reported incorrectly for certain encoder positions during homing.
-2147298077/-2147302173: SMC FFS (Functional Fail Safe): SMP, SLP - INT32 overflow of S_SafePosition
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4438
New function: Deactivation of the safe monitoring of the motor holding brake output
The safe monitoring of the holding brake output can be deactivated.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4437
Improvement: SSO speed accuracy
Correcting the PWM phase shift improves the speed accuracy of the safe speed observer (SSO) at higher speeds. This increases the applicability of the SSO for various applications.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4436
New function:Safe Speed Filter
Support of Safe Speed Filter.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4435
Improvement: Error messages
Structure and content of error messages has been improved.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4434
Bugfix: The logger entry -2147297276 /-2147301372 was reported continuouslyinrare cases
The following logger entry was reported continuously if the communication with an HIPERFACE DSL encoder failed or was interrupted:
-2147297276 /-2147301372: SMC: Encoder - Error during error handling of the encoder: Info0:0x000x, Info1:0xXXXX0002
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4432
New function: Support of EnDat 3 encoders
Support of the safe encoder interface 'EnDat 3 SafeMOTION'.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

Version 2.4.0.0:(V611)

ID: 741855
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741965 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changing to the error state and the error information is entered in the SafetyLogger.
EnDat communication is kept active for a few milliseconds sothat the ACP firmware can still read out and report the operating state errorsources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741980 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742050 / Support ID: 400339046
Error correction: SafeMOTION error 35016 can occur rarely during the transition from PreOp to Operational
Error correction: SafeMOTION error35016: SMC FS:Internal error, cross-communication of test points can occur rarely during the transition from PreOp to Operational due to a timeout of the processor.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 742065 / Support ID: 400351082
Error correction: StatusHoming can be lost in case of SLT violation
StatusHoming / safe position valid bit can be lost if the SLT torque limit isexceeded, triggeringthe SLT safety function.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742080 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062, 7022, 7038,7048, 35244 were sporadically reported when switching on (power on).
Thefollowing errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download to the CPUor SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received positionnot valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59314_1.fw(611)

Version 2.3.0.0: (V600)

ID: 714140
ACOPOS P3 SafeMOTION: Safe encoder interface "HIPERFACE DSL SafeMOTION" supported
The safe encoder interface "HIPERFACE DSL SafeMOTION" is now supported for ACOPOS P3 SafeMOTION modules.
-ACP10 version 5.13.0
-mappMotion version 5.13
-Automation Studio minimum versionAS 4.6.1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 2.2.0.0: (V590)

ID: 665300
New function: Safe User Data - Torque
Channel description changed:Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 665305
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ​​Observer
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 665310
Error when testing the safe encoder mounting in combination with SSO
The default valueof the safe encoder mounting check ("Encoder monitoring - Safe encoder mounting", "From motor data record") in combination with SSO incorrectly results in FAIL SAFE (FS).
Error number -1073560440 / -1073556344.
Workaround: Setparameter "Encoder monitoring - Safe encoder mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666750
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0: (V570)

ID: 646955 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is providedin [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector by using the full Clarke transformation
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safetyversion 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a failsafe. (ony in HW Upgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings- Encoder monitoring - Safe encoder mounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motordata.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed:Yes

ID: 647335
mapp Safety: openSafety Safe DriveProfile for all modules
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.10.4.0: (V351)

ID: 741845
Propagation delay statistics
The Propagation delay statistics can nowbe read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741995 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741945 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changing to the error state and the error information is entered in the Safety Logger.
EnDat communication is kept active for a few milliseconds so that the ACP firmware can still read out and report the operating state error sources.
Alarm bit errors during initialization are reported bya defined Logger entry and not by debugging information.
A separate Loggerentry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741890 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized"safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742025
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received CRC data is not equal to sent CRC data"
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 742095 / Support ID: 400348100, 400348100, 400358931
Errors 7074, 7062, 7022, 7038, 7048, 35244 were sporadicallyreported when switching on (power on).
The following errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download to theCPU or SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.10.3.1: (V342)

ID: 729650 / Support ID: 400351082
Bugfix: Homing status can be lost if a SLT violation occurs
The homing statusrespectively the safe position valid bit can be lost when the SLT torque limit is exceeded and therefore the SLT safety functions are triggered.

Automation Studio version: AS 4.2.5.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 729660 / Support ID: 400339046
Solved problem: SafeMOTION error 35016 can occur rarely at the transition from PreOp to Operational
Solved problem: SafeMOTION error 35016: SMC FS: internal error, cross communication of check points can occur rarely due to a timeout of the processor at the transition from PreOp to Operational.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.10.3.0: (V341)

ID: 653015
Change: Reduction of errors in the current space vector by usingthe full Clarke transformation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653040
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ??Observer
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653210
New function: Checking safe encoder mounting
The information whether the encoder is safely mounted is read from the motor data stored in the encoder. If safety functions areused which require safe encoder evaluation and safe encoder mounting is not confirmed in the motor data (or the information is not available), it is automatically checked whether safeencoder monitoring is activated. If the configuration is wrong, the module changes into error state.

When using third-party motors or motors without a stored motor data record, the automatic check can be deactivated by setting the parameter "General settings - Encoder monitoring - Safe Encoder Mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

Version 1.10.2.0: (V331)

ID: 624770 / Support ID: 400224079
Error 7014 or7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the followingerrors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the followingcases:
- Encoder not connected
- Encoder defective
- Unconfirmed change of encoder

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174,108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test (SBT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

Version 1.10.1.4: (V321)

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.10.0.3: (V321)

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.10.0.2: (V321)

ID: 579575
Provide the internal cycle time for calculatingthe Safe Data Duration
The hardware description has been adjusted so that the correct internal cycletime is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.10.0.1: (V321)

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to"AcoposMulti".
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.10.0.0: (V321)

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.5.0.0 * 07/02/2025 1 MB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.5.0.0:

ID: SFXA-4839
HW-Upgrade 2.5.0.0
FW Version 620

Minimum versions:
-TP ACP10/ARNC0 Version 6.2.0 to support EnDat 3 encoders
-mapp Motion Version 6.2.0 to support EnDat 3 encoders
-mapp Safety Version 6.2.0 for the current AS help and when using SafeCOMMISSIONING
-Automation Studio Version AS 6.0.x to support EnDat 3 encoders and when using SafeCOMMISSIONING
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4705
Bugfix: Overly restrictive brake output monitoring led to an error with the logger entry -2147298061 /-2147302157
The overly restrictive brake output monitoring couldlead to an error with thefollowing logger entry for third-party motors:
-2147298061 / -2147302157: SMC FFS (Functional Fail Safe): Safe outputs - test status has changed: Info0: 0x00, Info1: 0x00, Info2: 0x1D, Info3: 0x00, Info4: 0x0X
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4704
Bugfix: A PWM error with the logger entry -2147301124 / -2147297028 led to a failure of the encoder evaluation
The following logger entry, as part of PWM monitoring, led to a failure of the encoder evaluation :
-2147301124 / -2147297028: SMC: SMC FFS (Functional Fail Safe): Internal error, FPGA communication: Info0:0x000x, Info1:0xXXXX0070 ... 0xXXXX0074
As a result, the deactivated encoder evaluationled to errors when using safety functions that require safe position.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4703
Bugfix: Increased error response timeswith HIPERFACE DSL encoders
The HIPERFACE DSL position comparison was incorrectly performed with a delay.As a result, the error response times were increased by one process time (800µs). This increased error response time was covered by reserves in the worst-case times.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4702
Bugfix: The response times were incorrectly documented in the usermanuals.
The following response times were incorrectly documented in the user manuals:
Error response time (torque functions) [µs] for ACOPOS P3:
Value is documented too small in all english versions of the SafeMOTION user´smanual (Legacy).
Incorrect value: 2800µs
Correct value: 3000µs
Error response time (SSO speed functions) [µs] for ACOPOS P3:
Value is documented too small in the german and english Safety technology manual (mappSAFETY) versions 5.13.0 - 5.23.0
Incorrect value: 4600µs
Correct value: 5700µs
Input update time (speed at SSO) [µs] for ACOPOS P3:
Value is documented too small in the german and english Safety technology manual (mappSAFETY) versions 5.13.0 - 5.23.0
Incorrect value: 4350µs
Correct value: 5250µs
Channel description changed: no
Configuration description changed: no
Firmware changed: no

ID: SFXA-4701
Bug fixing: The accuracy of the process date safe moment could not be ensured.
Due to undersampling during the measurement of the safe current, the accuracyof the safe torque (S_UserData) transmitted to the safe controller was reduced in cases of high-frequency phase currents (625Hz - 2,5kHz).
Note: This error had no safety-related effect onother safety functions including SLT.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4442
Bugfix: "EUS - count of physical reference system" was not taken into accountin the calculation of the RSP lag tolerance.
If the parameter “EUS - Count of physical reference system” was configured >1, the RSP overrun tolerance was calculated incorrectly.
As a result, the diagnosis of an impermissible movement of the axis in the switched-off state was reduced. As this diagnosis has no safety relevance, this error correction is only used to improve the diagnosis.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4441
Bugfix: Encoder exchange leads to invalid RSP encoder position on the other axes
For modules with several axes, an encoder exchange resulted in the stored RSPposition becoming invalid on the axes on where no encoder exchange was executed.
Channel description changed: no
Configuration description changed: no
Firmwarechanged: yes

ID: SFXA-4440
Bugfix: Slightly incorrect position and speed when using HIPERFACE DSL
When using HIPERFACE DSL encoders, errors occurred in the calculated positionand speed. The relative error per revolutionwas one increment of the encoder resolution. As a result, the absolute position error became significant for large movements or corresponding unit parameterization. For an existing safety application, which are updated with a hardware upgrade version 2.5.0.0 or higher, the impact of this bugfix has to be re-qualified.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4439
Bugfix: The logger entry -2147298077/-2147302173 could be reported incorrectly
The following logger entry could be reported incorrectly for certain encoder positions during homing.
-2147298077/-2147302173: SMC FFS (Functional Fail Safe): SMP, SLP - INT32 overflow of S_SafePosition
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4438
New function: Deactivation of the safe monitoring of the motor holding brake output
The safe monitoring of the holding brake output can be deactivated.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4437
Improvement: SSO speed accuracy
Correcting the PWM phase shift improves the speed accuracy of the safe speed observer (SSO) at higher speeds. This increases the applicability of the SSO for various applications.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID: SFXA-4436
New function: Safe Speed Filter
Support of Safe Speed Filter.
Channel description changed: no
Configuration description changed: yes
Firmware changed: yes

ID: SFXA-4435
Improvement: Error messages
Structure and content of error messages has been improved.
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID:SFXA-4434
Bugfix: The logger entry -2147297276 /-2147301372 was reported continuously in rare cases
The following logger entry was reported continuously if the communication with an HIPERFACE DSL encoder failed or was interrupted:
-2147297276 /-2147301372: SMC: Encoder - Error during error handling ofthe encoder: Info0:0x000x, Info1:0xXXXX0002
Channel description changed: no
Configuration description changed: no
Firmware changed: yes

ID:SFXA-4432
New function: Support of EnDat 3 encoders
Support of the safeencoder interface 'EnDat 3 SafeMOTION'.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: yes

Version 2.4.0.0: (V611)

ID: 741855
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741965 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changingto the error state and the error information is entered in the SafetyLogger.
EnDat communication is kept active for a few milliseconds sothat the ACP firmware can still read out and report the operating state errorsources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741980 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742050 / Support ID: 400339046
Error correction: SafeMOTION error 35016 can occur rarely during the transition from PreOp to Operational
Error correction: SafeMOTION error 35016: SMC FS:Internal error, cross-communication of test points can occur rarely during the transition from PreOp to Operational due to a timeout of the processor.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 742065 / Support ID: 400351082
Error correction: StatusHoming can be lost in case of SLT violation
StatusHoming / safe position valid bit can be lost if the SLT torque limit isexceeded, triggeringthe SLT safety function.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742080 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062,7022, 7038,7048, 35244 were sporadically reported when switching on (power on).
Thefollowing errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download tothe CPUor SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59314_1.fw(611)

Version 2.3.0.0: (V600)

ID: 714140
ACOPOS P3 SafeMOTION: Safe encoder interface "HIPERFACE DSL SafeMOTION" supported
The safe encoder interface "HIPERFACE DSL SafeMOTION" is now supported for ACOPOS P3 SafeMOTION modules.
-ACP10 version 5.13.0
-mappMotion version 5.13
-Automation Studio minimum version AS 4.6.1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 2.2.0.0: (V590)

ID: 665300
New function: Safe User Data - Torque
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes

ID: 665305
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ​​Observer
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 665310
Error when testing the safe encoder mounting in combination with SSO
The default valueof the safe encoder mounting check ("Encoder monitoring - Safe encoder mounting", "From motor data record") in combination with SSO incorrectly results in FAIL SAFE (FS).
Error number -1073560440 / -1073556344.
Workaround: Setparameter "Encoder monitoring - Safe encoder mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666750
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0: (V570)

ID:646955 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is providedin [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector byusing the full Clarke transformation
-ACP10 version 5.07.0
-mapp Motionversion 5.7.0
-mapp Safetyversion 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a failsafe. (ony in HW Upgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings- Encoder monitoring - Safe encoder mounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647335
mapp Safety: openSafety Safe DriveProfilefor all modules
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.10.4.0: (V351)

ID: 741845
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741995 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 741945 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register isread out explicitly before changing to the error state and the error information is entered in the Safety Logger.
EnDat communication is kept active fora few milliseconds so that the ACP firmware can still read out and report theoperating state error sources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 741890 / Support ID: 400299371
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742025
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received CRC data is not equal to sent CRC data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742095 / Support ID: 400348100, 400348100, 400358931
Errors 7074, 7062, 7022, 7038, 7048, 35244 were sporadically reported when switching on (power on).
The following errors were sporadically reported during EnDat initialization triggered by switching on,a warm restart of the CPU or project download to the CPU or SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.10.3.1: (V342)

ID: 729650 / Support ID: 400351082
Bug fix: Homing status can be lost if a SLT violation occurs
The homing status respectively the safe position valid bit can be lost when the SLT torque limit is exceeded and therefore the SLT safety functions are triggered.

Automation Studio version: AS 4.2.5.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 729660 / Support ID: 400339046
Solved problem: SafeMOTION error 35016 canoccur rarely at the transition fromPreOp to Operational
Solved problem: SafeMOTION error 35016: SMC FS: internal error, cross communication of check points can occur rarely due to a timeout of the processor at the transition fromPreOp to Operational.

Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

Version 1.10.3.0: (V341)

ID: 653015
Change: Reduction of errors in the current space vector by using the full Clarke transformation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653040
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ??Observer
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 653210
New function: Checking safe encoder mounting
The information whether the encoder is safely mounted is read from the motor data stored in the encoder. If safety functions are used which require safe encoder evaluation and safe encoder mounting is not confirmed in the motor data (or the information is not available), it is automatically checked whether safe encoder monitoring is activated. If the configuration is wrong, the module changes into error state.

When using third-party motors or motors without a stored motor data record, the automatic check can be deactivated by setting the parameter "General settings - Encoder monitoring - Safe Encoder Mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

Version 1.10.2.0: (V331)

ID: 624770 / Support ID: 400224079
Error 7014 or7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the followingerrors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the followingcases:
- Encoder not connected
- Encoder defective
- Unconfirmed change of encoder

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174,108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test (SBT)
Channel description changed: No
Configuration description changed:Yes
Firmware changed: Yes

Version 1.10.1.4: (V321)

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed:No
Firmware changed: No

Version 1.10.0.3: (V321)

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.10.0.2: (V321)

ID: 579575
Provide the internal cycle time for calculatingthe Safe Data Duration
The hardware description has been adjusted so that the correct internal cycletime is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.10.0.1: (V321)

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to "AcoposMulti".
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

Version 1.10.0.0: (V321)

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.4.0.0 * 17/12/2021 982 KB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.4.0.0:

ID: 741855
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741965 / Support ID: 400307322
Improved encoder error handling
When an alarm bit occurs, the alarm register is read out explicitly before changing to the error state and the error information is entered in the SafetyLogger.
EnDat communication is kept active for a few milliseconds sothat the ACP firmware can still read out and report the operating state errorsources.
Alarm bit errors during initialization are reported by a defined Logger entryand not by debugging information.
A separate Logger entry is generated if the encoder is not connected or an encoder timeout occurs.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 741980 / Support ID: 400298548
Improved encoder error handling
Alarm bit errors during initialization are reported by a defined Logger entry and not by debugging information.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742050 / Support ID: 400339046
Error correction: SafeMOTION error 35016 can occur rarely during the transition from PreOp to Operational
Error correction: SafeMOTION error 35016: SMC FS:Internal error, cross-communication of test points can occur rarely during the transition from PreOp to Operational due to a timeout of the processor.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 742065 / Support ID: 400351082
Error correction: StatusHoming can be lost in case of SLT violation
StatusHoming / safe position valid bit can be lost if the SLT torque limit is exceeded, triggeringthe SLT safety function.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 742080 / Support ID: 400348100, 400341635, 400358931
Errors 7074, 7062, 7022, 7038,7048, 35244 were sporadically reported when switching on (power on).
Thefollowing errors were sporadically reported during EnDat initialization triggered by switching on, a warm restart of the CPU or project download to the CPUor SafeLOGIC controller.
NCT:
7074: Encoder: SafeMOTION error
7062: Encoder: SafeMOTION module not ready
7022: Encoder: Initialization is active
7038: Encoder: Position value not synchronous with absolute value
7048: Error during the reading of encoder memory
35244: Encoder - Received position not valid

Safety Logger:
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000010
or
115956, -2147302156: SMC: Encoder - Received position not valid: Info0=0x000X, Info1=0x00000200
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\59314_1.fw(611)

Version 2.3.0.0:

ID: 714140
ACOPOS P3 SafeMOTION: Safe encoder interface "HIPERFACE DSL SafeMOTION" supported
The safe encoder interface "HIPERFACE DSL SafeMOTION" is now supported for ACOPOS P3 SafeMOTION modules.
-ACP10 version 5.13.0
-mappMotion version 5.13
-Automation Studio minimum version AS 4.6.1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(600)

Version 2.2.0.0:

ID: 665300
New function: Safe User Data - Torque
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 665305
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ​​Observer
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 665310
Error when testing the safe encoder mounting in combination with SSO
The default valueof the safe encoder mounting check ("Encoder monitoring - Safe encoder mounting", "From motor data record") in combination with SSO incorrectly results in FAIL SAFE (FS).
Error number -1073560440 / -1073556344.
Workaround: Setparameter "Encoder monitoring - Safe encoder mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666750
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\59314_1.fw(590)

Version 2.1.0.0:

ID: 646955 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is providedin [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector by using the full Clarke transformation
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safetyversion 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a failsafe. (ony in HW Upgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings- Encoder monitoring - Safe encoder mounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647335
mapp Safety: openSafety Safe DriveProfile for all modules
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(570)

Version 1.10.2.0:

ID: 624770 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module),one of the following errors could have been reported:
- 7014: Encoder: CRCerror during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective
- Unconfirmed change of encoder

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test (SBT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59314_1.fw(331)

Version 1.10.1.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.3:

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.2:

ID: 579575
Providethe internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.1:

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to "AcoposMulti".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.0:

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.3.0.0 * 04/03/2021 979 KB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.3.0.0:

ID: 714140
ACOPOS P3 SafeMOTION: Safe encoder interface "HIPERFACE DSL SafeMOTION" supported
The safe encoder interface "HIPERFACE DSL SafeMOTION" is now supported for ACOPOS P3 SafeMOTION modules.
-ACP10 version 5.13.0
-mappMotion version 5.13
-Automation Studio minimum version AS 4.6.1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(600)

Version 2.2.0.0:

ID: 665300
New function: Safe User Data - Torque
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 665305
Change/ Improvement: Stabilization, increasing the availability of the SafeSpeed ​​Observer
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665310
Error when testing the safe encoder mounting in combination with SSO
The default value of the safe encoder mounting check ("Encoder monitoring -Safe encoder mounting", "From motor data record") in combination with SSO incorrectly results in FAIL SAFE (FS).
Error number -1073560440 / -1073556344.
Workaround: Set parameter "Encoder monitoring - Safe encoder mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666750
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\59314_1.fw(590)

Version 2.1.0.0:

ID: 646955 / Support ID: 400245723
mapp Safety:The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector by using the full Clarke transformation
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a fail safe. (ony in HW Upgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio versionAS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor datarecord" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647335
mapp Safety: openSafety Safe Drive Profile for all modules
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(570)

Version 1.10.2.0:

ID: 624770 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC:Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective
- Unconfirmed change of encoder

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test (SBT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59314_1.fw(331)

Version 1.10.1.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.3:

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.2:

ID: 579575
Provide the internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.1:

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to "AcoposMulti".
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.0:

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.2.0.0 * 18/12/2019 716 KB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.2.0.0:

ID: 665300
New function: Safe User Data - Torque
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 665305
Change / Improvement: Stabilization, increasing the availability of the Safe Speed ​​Observer
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665310
Error when testing the safe encoder mounting in combination with SSO
The default value of the safe encoder mounting check ("Encoder monitoring -Safe encoder mounting", "From motor data record") in combination with SSO incorrectly results in FAIL SAFE (FS).
Error number -1073560440 / -1073556344.
Workaround: Set parameter "Encoder monitoring - Safe encoder mounting" to "Approved by user".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666750
New function: SafeCOMMISSIONING
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\59314_1.fw(590)

Version 2.1.0.0:

ID: 646955 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in [units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector by using the full Clarke transformation
-ACP10version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a fail safe. (ony in HWUpgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor data record" enablesthe status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647335
mapp Safety: openSafety Safe Drive Profile for all modules
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(570)

Version 1.10.2.0:

ID: 624770 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDatencoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was accelerated for the following cases:
- Encoder not connected
- Encoder defective
- Unconfirmedchange of encoder

For this new function at least version V5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test (SBT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59314_1.fw(331)

Version 1.10.1.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTIONmodule in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.4:

ID: 601190
Display of theSafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayedin the IO mapping of the SafeMOTION module in Automation Studio.
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.3:

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.2:

ID: 579575
Provide the internal cycle time for calculating the Safe Data Duration
The hardware description has been adjusted so that the correct internal cycle time is used to calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.1:

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to "AcoposMulti".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.0:

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
2.1.0.0 * 05/07/2019 670 KB EXE AS4_HW_8ESMC59314.exe
Descrizione V4.6 HW Upgrade (8ESMC59314)

Revision information 8ESMC59314

Version 2.1.0.0:

ID: 646955 / Support ID: 400245723
mapp Safety: The safe speed is provided in 32-bit format.
The safe speed is provided in[units/s]. There is no scaling.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 646970
Change: Reduction of errors in the current space vector by using the full Clarke transformation
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646980
Bug-fix: Firmware upgrade can result in a fail safe. (ony in HW Upgrade 1.10.2.0/V331)
-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 646995
New function: Checking safe encoder mounting
Setting the parameter "General settings - Encoder monitoring - Safe encodermounting" to the value
"From motor data record" enables the status of safe encoder mounting to be read from the stored motor data.

-ACP10 version 5.07.0
-mapp Motion version 5.7.0
-mapp Safety version 5.7.0
-Automation Studio version AS 4.6.1.x
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 647335
mapp Safety: openSafety Safe Drive Profile for all modules
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 10\59314_1.fw(570)

Version 1.10.2.0:

ID: 624770 / Support ID: 400224079
Error 7014 or 7015 after ACOPOS startup
If the encoder was used before the state "NotErrENC = TRUE" (see I/O Mapping of the SafeMOTION module), one of the following errors could have been reported:
- 7014: Encoder: CRC error during parameter transfer
- 7015: Encoder: Timeout error during parameter transfer

In addition, at least version 5.05.0 of ACP10 must be used to solve this problem.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 624780 / Support ID: 400250882
Error 115958 und 115959 after ACOPOS startup
When using an EnDat encoder, the following errors could be erroneously reported in rare cases during startup or encoder error acknowledgment:
- 115958: SMC: Encoder - Initialization error, Info1=0x000000FF
- 115959: SMC: Debug Information, Info1=0x23000000
- 115959: SMC: Debug Information, Info1=0x80400000
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624785 / Support ID: 400251128
Network initialization accelerated
Network initialization was acceleratedfor the following cases:
- Encoder not connected
- Encoder defective
- Unconfirmed change of encoder

For this new function at least versionV5.05.0 of ACP10 must be used.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 624790 / Support ID: 400229368, 400248609
Logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 624865
Neue Funktion: Safely Limited Torque (SLT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624870
New feature: Safely Limited Speed with Safe Speed Observer (SLS with SSO)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624875
New feature: Blackout Mode (BM)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 624885
New feature: Safe Brake Test(SBT)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59314_1.fw(331)

Version 1.10.1.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.4:

ID: 601190
Display of the SafeModuleOK in Automation Studio
The status "SafeModuleOK" is displayed in the IO mapping of the SafeMOTION module in Automation Studio.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version1.10.0.3:

ID: 594440
Alignment of "SafeMotion" character
The display of the "SafeMotion" character in the system designer was adapted.
This is not a functional change.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.2:

ID: 579575
Provide the internal cycle time for calculating the Safe Data Duration
The hardwaredescription has been adjusted so that the correct internal cycle time is usedto calculate the "Safe Data Duration" using the Network Analyzer.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.1:

ID: 556910
Error in HWX File: wrong HardwareModuleFamily
Attribute HardwareModuleFamily erroneously set to "AcoposMulti".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)

Version 1.10.0.0:

ID: 539395
HW upgrade for support of 8ESMC59314
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59314_1.fw(321)
Loading
Ritorna alla lista

Si prega di scegliere il Paese e la lingua

B&R Logo