DWL@DWL10000645662

Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
1.1.0 EN Windows10 22/01/2024 5 MB ZIP ADI_Development_Kit__MP7200__1.1.0.zip
Descrizione ADI Development Kit (MP7200)

This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from Windows applications
created with Microsoft Visual Studio, for example.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

Updated for ADI driver (MP7200) version 1.1.0

- Added 64-bit support.
- Administrator rights are no longer required to access the ADI interface.

Changes

- Samples are signed from now on to prevent false positives from antivirus programs.
- Updated sample programs to Visual Studio 2019.
- Updated installer to the Ultra-Modern User Interface.
Versione Lingua
Sistema operativo
Data
Taglia
Tipologia Download
1.0.0 EN Windows10 12/05/2020 2 MB ZIP ADI_Development_Kit__MP7200__1.0.0.zip
Descrizione ADI Development Kit (MP7200)

This software can be used to access B&R Automation Device Interface (ADI) functions directly from Windows applications created in programs such as Microsoft Visual Studio.

It can be used, for example, to set LEDs or change the brightness setting.

Changes:

- First edition.
Loading
Ritorna alla lista

Si prega di scegliere il Paese e la lingua

B&R Logo