Descrizione

After delivery of a machine, it is serviced by the machine manufacturer or end user. Errors or machine downtime could occur because of various factors. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control system environment. Automation Studio is not covered in this seminar. If diagnostics via Automation Studio is required, we recommend attending a longer version of this seminar: "SEM920.3 - Training: Diagnostics and service with Automation Studio" in the control system environment or on the B&R controller can quickly provide an overview. B&R's website and user's manuals provide valuable information.

Objectives and content

  • B&R system overview and topologies
  • Typical sources of errors on machines
  • Serial numbers and model numbers
  • Maintenance guidelines for B&R systems
  • Ordering replacement parts and contacting the manufacturer
  • System Diagnostics Manager
    Saving the system dump and logger
  • Runtime Utility Center
    Backing up and restoring CompactFlash
    Online connection and instruction lists
  • Module replacement and documentation
  • B&R website functions
  • Exercise examples and their application

Documents provided

TM920 – Diagnose und Service

Codice prodotto

SEM920.2

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Odense
Rolundvej
5260 Odense
Danimarca

Organizzatore

B&R HQ: Odense
Rolundvej
5260 Odense
Danimarca

Telefono:
+45 / 6315 3080

Ulteriori informazioni

Da: 19/05/2026
Inizio: 08:00


A: 20/05/2026
Fine: 16:00


Stato della prenotazione:
Durata: 2 giorni

Lingua: Danese