Descrizione

The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.

Learning objectives and content

  • Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)

Documents provided

TM246 – Strukturierter Text (ST)

TM240 – Kontaktplan (LD) - optional

TM241 - Funktionsplan (FBD) - optional

TM242 – Ablaufsprache (SFC) - optional

TM231 – B&R Coding Guidelines - optional

Prerequisiti

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Codice prodotto

SEM246.1

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Brno
Stránského
616 00 Brno
Repubblica Ceca

Organizzatore

B&R HQ: Brno
Stránského
616 00 BRNO
Repubblica Ceca

Telefono:
+420 / 541 4203 - 11

Ulteriori informazioni

Da: 17/06/2026
Inizio: 08:00


A: 17/06/2026
Fine: 17:00


Stato della prenotazione:
Durata: 8 Ore

Lingua: Ceco