DWL@DWL10000179511
| Version | Langue | Système d'exploitation | Date | Taille | Type | Téléchargement |
|---|---|---|---|---|---|---|
| 1.9.1.0 | * | 17/07/2015 | 3 Mo | EXE | AS3.0_HW_X67SI8103.exe | |
| Description |
V3.0 HW Upgrade (X67SI8103) Revision information X67SI8103 Version 1.9.1.0: ID: 424655 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424660 fw valid from SafetyRelease 1.2 on The firmware is used for all SafetyReleases from 1.2 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 424665 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\47996_1.fw(301) Version 1.9.0.0: ID: 413880 SafeModuleID >300 Now it is possible to set SafeModuleID greaterthan 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414035 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414375 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290), 4\47996_1.fw(300) Version 1.6.0.8: ID: 388480 The module also supports SafetyRelease 1.8 Starting with this version, the module also supports SafetyRelease 1.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290) Version 1.6.0.7: ID: 339305 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290) Version 1.6.0.5: ID: 335525 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335530 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290) Version 1.6.0.0: ID: 314370 Adaption of module configuration file release 1.6 Adaption of module configuration file release 1.6 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 3\47996_1.fw(290) Version 1.5.0.4: ID: 303420 Support of AutomationStudio 4.0 Support of AutomationStudio 4.0 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290) Version 1.5.0.1: ID: 294350 First Official Release First Official Release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 3\47996_1.fw(290) |
|||||