DWL@DWL10000879193

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.4.0.1 * 13/10/2026 608 Ko EXE AS6_HW_5ACPCI.XCOM-00.exe
Description V6.0 HW Upgrade (5ACPCI.XCOM-00)

Revision information 5ACPCI.XCOM-00

Version 1.4.0.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.4.0.0:

ID: 775395
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 775405
Upgraded field bus FW versions
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45521a1.fw(6)

Version 1.3.1.0:

ID: 634830
Dynamic configuration
The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: 634835
Exchange in Automation Studio optimized
The replacement of the module works now correctly.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\45521a1.fw(05)

Version 1.3.0.0:

ID: 556855
5ACPCI.XCOM-00: NetX: Cyclic statusbits wrong when cable is disconnected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45521a1.fw(05)

Version 1.2.0.2:

ID: 377960
Added additional datapoints in the I/O Mapping
New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\45521a1.fw(04)

Version 1.1.0.0:

ID: 270080
CANopen master doesn't write output datato all slaves
When using a special configuration with several CANopen slaves the output data is only written to the first slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\45521a1.fw(3)

Version 1.0.1.2:

ID: 240495
Configuration of netX cycle time
The cycle time for data exchange between CPU and netX can be configured now.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\45521a1.fw(2), 1\45521_1.fw(1)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo