Référence produit Description
VMA025D30 Installation kit 2.5D, distance camera-laser: 300 m, included in delivery: mounting rail, machine vision mounting bracket 80 x 100 mm, laser mounting bracket 80 x 80 mm, 8x countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 1x pan head screw DIN 965 M5x12 TORX 4.8 A2K T25
VMA025D40 Installation kit 2.5D, distance camera-laser: 400 mm, included in delivery: mounting rail, machine vision mounting bracket 80 x 100 mm, laser mounting bracket 80 x 80 mm, 8x countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 1x pan head screw DIN 965 M5x12 TORX 4.8 A2K T25
VMA025D65 Installation kit 2.5D, distance camera-laser: 650 mm, included in delivery: mounting rail, machine vision mounting bracket 80 x 100 mm, laser mounting bracket 80 x 80 mm, 8x countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 1x pan head screw DIN 965 M5x12 TORX 4.8 A2K T25
VMA0R0001 Machine vision mounting bracket 80 x 100 mm, 2x Torx countersunk screws DIN 965 M4x12 TORX 4.8 A2K T20, 8x Torx countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 4x Torx flat-head screw ISO 14583 M5x12 70 A2 T25

Veuillez sélectionner un pays et une langue

B&R Logo