Référence produit Description
X20cCP1301 X20 PLC coated, with integrated I/O, x86-200, 128 MB DDR3 RAM, 16 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T, 14 digital inputs, 24 VDC, sink, 4 digital inputs, 2 µs, 24 VDC, sink, 4 digital outputs, 24 VDC, 0.5 A, source, 4 digital outputs, 2 µs, 24 VDC, 0.2 A, 4 digital inputs/outputs, 24 VDC, 0.5 A, 2 analog inputs ±10 V or 0 to 20 mA / 4 to 20 mA, 1 Pt1000 instead of an analog input, includes power supply module, 3x terminal block X20TB1F, slot cover and X20 end cover plate X20AC0SR1 (right) included
X20cCP1382-RT X20 PLC, coated, with integrated I/O, x86-400, 256 MB DDR3 RAM, 32 kB FRAM, 2 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS232 interface, 1 CAN bus interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, reACTION Technology, 14 digital inputs, 24 VDC, sink, 4 digital inputs, 2 µs, 24 VDC, sink, 4 digital outputs, 24 VDC, 0.5 A, source, 4 digital outputs, 2 µs, 24 VDC, 0.2 A, 4 digital inputs/outputs, 24 VDC, 0.5 A, 2 analog inputs ±10 V or 0 to 20 mA / 4 to 20 mA, 1 Pt1000 instead of an analog input, includes power supply module, 3x terminal block X20TB1F, slot cover and X20 end cover plate X20AC0SR1 (right) included

Veuillez sélectionner un pays et une langue

B&R Logo