DWL@DWL10000878269

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
1.4.1.1 * 07/10/2026 5 Mo EXE AS6_HW_X20IF1063-1.exe
Description V6.0 HW Upgrade (X20IF1063-1)

Revision information X20IF1063-1

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.3.0.0:

ID: 627890
Replacement of the interfacecard in AS
"Replace HW Modul" works correktly
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 703335
Firmware libraries updated to latest release.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42775a1.fw(21), 1\42775_1.fw(13)

Version 1.2.4.0:

ID: 468910
netX configuration module name can be defined for X20IF1063-1 in AS 4 atSGCCPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12)

Version 1.2.3.0:

ID: 236405
Add ModulOK in I/O Mapping
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 466345
FDT/DTM Cycle Time change
Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42775a1.fw(20),1\42775_1.fw(12)

Version 1.2.2.0:

ID: 431380
Internal error 6999 when creating a project
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12)

Version 1.2.0.0:

ID: 357110
Dynamic configuration
The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 371475
New firmware: PNO certification
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\42775a1.fw(20), 1\42775_1.fw(12)

Version 1.1.2.0:

ID: 307815
Dynamic node number for netX Profibus slaves
Possibility to set the node number dynamically for the X201063-1 netX Profibus slave by a library FUB.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42775a1.fw(19), 1\42775_1.fw(12)

Version 1.1.0.1:

ID: 257425
Vendor ID changed
Module identifies with B&R Vendor ID now

Caution! This upgrade requires changed settings onthe master using the latest GSD file.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42775a1.fw(18), 1\42775_1.fw(12)

Version 1.0.2.0:

ID: 240730
X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time
X20 Interface PROFIBUS DP Slave, Configuration of netX cycle time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12)

Version 1.0.1.1:

ID: 237610
Interface module PROFIBUS DP Slave,new online help
Interface module PROFIBUS DP Slave, new online help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12)

Version 1.0.1.0:

ID: 235850
Interface module PROFIBUS Slave,first version
Interface module PROFIBUS Slave, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42775a1.fw(16), 1\42775_1.fw(12)
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo