Référence produit Description
5AP1120.0573-000 Automation Panel 5.7" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC2200 / link modules - Compatible with 5PP520.0573-00
5AP1120.0702-000 Automation Panel 7" WVGA TFT - 800 x 480 pixels (16:10) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC2200 / link modules - Compatible with 5PP520.0702-00
5AP1120.101E-000 Automation Panel 10.1" WXGA TFT - 1280 x 800 pixels (16:10) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3x00 / PPC2200 / link modules
5AP1120.1043-000 Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP520.1043-00
5AP1120.1214-000 Automation Panel 12.1" SVGA TFT - 800 x 600 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP520.1214-00
5AP1120.121E-000 Automation Panel 12.1" WXGA TFT - 1280 x 800 pixels (16:10) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC2100 / PPC3x00 / PPC2200 / link modules
5AP1120.1505-000 Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP520.1505-00, 5AP920.1505-01, 5PC720.1505-xx, 5PC820.1505-00
5AP1120.156B-000 Automation Panel 15.6" HD TFT - 1366 x 768 pixels (16:9) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
5AP1120.1906-000 Automation Panel 19.0" SXGA TFT - 1280 x 1024 pixels (5:4) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5AP920.1906-01, 5PC720.1906-00, 5PC820.1906-00
5AP1151.0573-000 Automation Panel 5.7" VGA TFT - 640 x 480 pixels (4:3) - Control cabinet installation - Portrait format - 22 function keys and 20 system keys - For PPC2100 / PPC2200 / link modules - Compatible with 5PP551.0573-00
5AP1180.1043-000 Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 22 function keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP580.1043-00, 5AP980.1043-01
5AP1180.1505-000 Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 32 function keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP580.1505-00, 5AP980.1505-01
5AP1181.1043-000 Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Portrait format - Front USB - 38 function keys and 20 system keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP581.1043-00, 5AP981.1043-01, 5PC781.1043-00
5AP1181.1505-000 Automation Panel 15" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 32 function keys and 92 system keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP581.1505-000
5AP1182.1043-000 Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 44 function keys and 20 system keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP582.1043-00, 5AP982.1043-01, 5PC782.1043-00
5AP923.1215-00 Automation Panel 12.1" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
5AP923.1505-00 Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
5AP923.1505-I01 AP923 TFT C XGA 15.0in T AM
5AP923.1906-00 Automation Panel 19.0" SXGA TFT - 1280 x 1024 pixels (5:4) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules

Veuillez sélectionner un pays et une langue

B&R Logo