DWL@DWL10000062530

Version Langue
Système d'exploitation
Date
Taille
Type Téléchargement
3.05.2 DE 11/12/2007 17 Ko PDF AS2.6_VC_V3.05.2_RevInfoD.pdf
3.05.2 EN 11/12/2007 16 Ko PDF AS2.6_VC_V3.05.2_RevInfoE.pdf
Description Revision History VC Runtime Upgrade

Visual Components
Libraries
ID#149200 VA_GetTouchAction freezing on terminal
If the terminal's touch screen is touched for several seconds and then released, the VA_GetTouchAction function remains stuck in touch status 1 (pressed).


SG4 Runtime - Controls
ID#168388 Trend control: Incorrect display of the trend curve when a PLC unit is used on the value data point.
ID#167423 The trend curve of user data is not displayed.


SG4 Runtime - Keyhandling
ID#160658 VNC keyboard causes offset shift on the hardware keys in the key matrix
Adding a VNC server causes the hardware keys in the key matrix to be mapped starting at offset 128.
Without the VNC server the hardware keys start at offset 0.


SG4 Runtime - VNC
ID#167205 Standard values for brightness and contrast selected poorly for VNC
When making a VNC connection with the MP40/MP50, the VNC server sends 0 as default values for the brightness and contrast.
This cause the MP40 display to be difficult to read.

ID#167037 LED modes shifted on MP40/50
The LED modes for the MP40/50 are incorrect. "On" results in "Blinking".

ID#167032 VA_SetContrast sets the brightness on the MP50
Loading
Retour à la liste

Veuillez sélectionner un pays et une langue

B&R Logo