DWL@DWL10000062530
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 3.05.2 | DE | 11.12.2007 | 17 кБ | AS2.6_VC_V3.05.2_RevInfoD.pdf | ||
| 3.05.2 | EN | 11.12.2007 | 16 кБ | AS2.6_VC_V3.05.2_RevInfoE.pdf | ||
| Описание |
Revision History VC Runtime Upgrade Visual Components Libraries ID#149200 VA_GetTouchAction freezing on terminal If the terminal's touch screen is touched for several seconds and then released, the VA_GetTouchAction function remains stuck in touch status 1 (pressed). SG4 Runtime - Controls ID#168388 Trend control: Incorrect display of the trend curve when a PLC unit is used on the value data point. ID#167423 The trend curve of user data is not displayed. SG4 Runtime - Keyhandling ID#160658 VNC keyboard causes offset shift on the hardware keys in the key matrix Adding a VNC server causes the hardware keys in the key matrix to be mapped starting at offset 128. Without the VNC server the hardware keys start at offset 0. SG4 Runtime - VNC ID#167205 Standard values for brightness and contrast selected poorly for VNC When making a VNC connection with the MP40/MP50, the VNC server sends 0 as default values for the brightness and contrast. This cause the MP40 display to be difficult to read. ID#167037 LED modes shifted on MP40/50 The LED modes for the MP40/50 are incorrect. "On" results in "Blinking". ID#167032 VA_SetContrast sets the brightness on the MP50 |
|||||