Número de material Descripción
4PP065.IF10-1 PP65 interface module, 1 RS232 interface
4PP065.IF23-1 PP65 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 electrically isolated, RS485 electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector, 1 CAN interface electrically isolated and network-capable, order terminal block 0TB704 separately!
4PP065.IF24-1 PP65 interface module, 1 PROFIBUS DP slave interface electrically isolated and network-capable, 1 RS232 interface, 1 RS422/RS485 interface, RS422/RS485: Electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector
4PP065.IF33-1 PP65 interface module, 2 CAN interfaces electrically isolated and network-capable, order terminal block 0TB704 separately!

Seleccione país e idioma

B&R Logo