Material Number Description
X20cAO2437 X20 analog output module, coated, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated
X20cAO2438 X20 analog output module coated, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated, supports the HART protocol, NetTime function
X20cAO4622 X20 analog output module, coated, 4 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
X20cAO4632 X20 analog output module, coated, 4 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, NetTime function

Por favor elija país e idioma:

B&R Logo