General information
| System requirements | |
| Automation Studio | 4.3.4 or later |
| Automation Runtime | B4.34 or later |
| mapp Technology Package | mapp Motion |
| Basic package license | Any mapp Trak basic package license |
| Behavior if license missing | The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook. |
Número de material:
1TGMPTRKCOLL.10-01Descripción:
This license makes it possible to use variable collision avoidance. This type of collision avoidance is characterized by the fact that the minimum spacing between shuttles depends on their current positions. In general, it therefore allows reduced spacing. One license is necessary for each assembly.
Accesorios obligatorios
Technology Guard
| 0TG1000.02 | Technology Guard (HID) |
| 0TG1000.01 | Technology Guard (MSD) |