DWL@DWL10000777876
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 3.1.0.1 | * | 11.05.2026 | 508 KB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 3.1.0.1: ID: FUVI-12963 SafetyPlus Public Release Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59384_1.fw(652) Version 3.0.2.0: ID: FUVI-12000 Improved bootup behavior Fixed stability issues; faster bootup Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(652) Version 3.0.1.0: ID: FUVI-11882 10µs test pulse for HS/HS outputs corrected 10µs test pulse for HS/HS outputs corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(651) Version 3.0.0.0: ID: FUVI-11178 Control of the outputs reworked Control ofthe outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(650) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(581) Version 2.6.0.0: ID: 780135 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780225 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780380 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59384_1.fw(580) Version 2.4.0.0: ID: 715230 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 720345 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726315 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 10\59384_1.fw(574) Version 2.3.1.0: ID: 703240 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706310 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(573) Version 2.3.0.0: ID: 692340 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID:692380 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696550 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(572) Version 2.2.0.1: ID: 668540 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688710 Loss of safety connection Loss of safety connection,even though the parametrized "safe data duration"is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689695 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689890 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689925 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 689995 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690070 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(571) Version 2.1.0.0: ID: 568710 Acknowledge several Channel errors with one ReleaseOutput edge. Several channel error of different types(HSHS, HSLS) are acknowledged with only one ReleaseOutput edge. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596890 cleared statement in help about open circuit detection cleared statement in help that the module has no open circuit detection Channel description changed: No Configuration description changed: No Firmware changed: No ID: 644155 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59384_1.fw(570) Version 1.10.9.1: ID: 643135 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(330) Version 1.10.9.0: ID: 618210 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(330) Version 1.10.1.0: ID: 516610 add PhysicalStateChannels on X20SLX842 add PhysicalStateChannels on X20SLX842. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 539150 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TONand TOF-filter which existed since FW V301. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 541650 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549925 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 570155 Increase the toleranceof the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(325) Version 1.10.0.6: ID: 532880 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID:532885 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532890 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59384_1.fw(322) Version 1.10.0.3: ID: 473000 Improved stability The stability of the module was improved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(322) Version 1.10.0.2: ID: 473375 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(320) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 3.0.2.0 | * | 15.12.2025 | 508 KB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 3.0.2.0: ID: FUVI-12000 Improved bootup behavior Fixed stability issues; faster bootup Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(652) Version 3.0.1.0: ID: FUVI-11882 10µs test pulse for HS/HS outputs corrected 10µs test pulse for HS/HS outputs corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(651) Version 3.0.0.0: ID: FUVI-11178 Control of the outputs reworked Control of the outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(650) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(581) Version 2.6.0.0: ID: 780135 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 780225 New data sheet V2.20 For changes see chapter "Version history" in the datasheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780380 Configuration forPower Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:10\59384_1.fw(580) Version 2.4.0.0: ID: 715230 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 720345 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726315 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(574) Version 2.3.1.0: ID: 703240 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706310 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(573) Version2.3.0.0: ID: 692340 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692380 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696550 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(572) Version 2.2.0.1: ID: 668540 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688710 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689695 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689890 Increased delay of external feedback error detection Increased delay of external feedbackerror detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689925 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689995 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 690070 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(571) Version 2.1.0.0: ID: 568710 Acknowledge several Channel errors with one ReleaseOutput edge. Several channel error of different types(HSHS, HSLS) are acknowledged with only one ReleaseOutput edge. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596890 cleared statement in help about open circuit detection cleared statement in help that the module has no open circuit detection Channel description changed: No Configuration description changed: No Firmware changed: No ID: 644155 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59384_1.fw(570) Version 1.10.9.1: ID: 643135 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(330) Version 1.10.9.0: ID: 618210 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(330) Version 1.10.1.0: ID: 516610 add PhysicalStateChannels on X20SLX842 add PhysicalStateChannels on X20SLX842. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 539150 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541650 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549925 Provide CRC of the Firmware Provide CRCof the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 570155 Increasethe tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(325) Version 1.10.0.6: ID: 532880 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532885 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532890 UpdateECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59384_1.fw(322) Version 1.10.0.3: ID: 473000 Improved stability The stability of the module was improved Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\59384_1.fw(322) Version 1.10.0.2: ID: 473375 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(320) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 3.0.1.0 | * | 09.10.2025 | 808 KB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 3.0.1.0: ID: FUVI-11882 10µs test pulse for HS/HS outputs corrected 10µs test pulse for HS/HS outputs corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(651) Version 3.0.0.0: ID:FUVI-11178 Control of the outputs reworked Control of the outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official releasefor Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(650) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(581) Version 2.6.0.0: ID: 780135 Correction of the input filter with set "Filter off". Correction of theinput filter, if a "Filter off" is set and a channel erroris detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780225 New data sheet V2.20 Forchanges see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780380 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59384_1.fw(580) Version 2.4.0.0: ID: 715230 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 720345 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 726315 The power calculation of the modules is supported The data for the power calculation ofthe data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(574) Version 2.3.1.0: ID: 703240 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706310 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(573) Version 2.3.0.0: ID: 692340 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692380 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 696550 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(572) Version 2.2.0.1: ID: 668540 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688710 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689695 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689890 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689925 Improvement of the internal voltagemonitoring. Improvement of the internal voltage monitoring. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 689995 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690070 New data sheet V2.06 For changes seechapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(571) Version 2.1.0.0: ID: 568710 Acknowledge several Channel errors with one ReleaseOutput edge. Several channel error of different types(HSHS, HSLS) are acknowledged with only one ReleaseOutput edge. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596890 cleared statement in help about open circuit detection cleared statement in help that the module has no open circuit detection Channel description changed: No Configuration description changed: No Firmware changed: No ID: 644155 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59384_1.fw(570) Version 1.10.9.1: ID: 643135 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(330) Version 1.10.9.0: ID: 618210 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(330) Version 1.10.1.0: ID: 516610 add PhysicalStateChannels on X20SLX842 add PhysicalStateChannels on X20SLX842. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 539150 Adaptfilter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541650 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549925 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 570155 Increase the tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(325) Version 1.10.0.6: ID: 532880 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532885 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532890 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59384_1.fw(322) Version 1.10.0.3: ID: 473000 Improved stability The stability of the module was improved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(322) Version 1.10.0.2: ID: 473375 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(320) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 3.0.0.0 | * | 25.07.2025 | 808 KB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 3.0.0.0: ID: FUVI-11178 Control of the outputs reworked Control of the outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56733_1.fw(650) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56733_1.fw(581) Version 2.6.0.0: ID: 780125 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channelerroris detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780250 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780370 Configuration for Power Calculation available The Configuration for Power Calculation is nowavailable in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\56733_1.fw(580) Version 2.4.0.0: ID: 719725 Failsafe at every boot It could happen under rare conditions that the module is stuckin failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849"Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726580 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727105 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56733_1.fw(574) Version 2.3.0.1: ID: 692330 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692370 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696540 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706285 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time andslot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56733_1.fw(573) Version 2.2.0.0: ID: 670590 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688680 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689685 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689885 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689915 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689990 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690060 New data sheet V2.06 For changes see chapter "Versionhistory" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56733_1.fw(571) Version 2.1.0.0: ID: 644275 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56733_1.fw(570) Version 1.10.10.0: ID: 622785 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56733_1.fw(301), 6\56733_1.fw(331) Version 1.10.9.1: ID: 643440 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330) Version 1.10.9.0: ID: 618175 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56733_1.fw(301), 6\56733_1.fw(330) Version 1.10.1.2: ID: 549935 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552675 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553735 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\56733_1.fw(301), 6\56733_1.fw(326) Version 1.10.0.6: ID: 533020 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533105 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320) Version 1.10.0.1: ID: 474325 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 474330 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56733_1.fw(301), 6\56733_1.fw(320) Version 1.9.1.1: ID: 453175 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 5\56733_1.fw(301) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 2.6.1.0 | * | 04.03.2025 | 3 MB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(581) Version 2.6.0.0: ID: 780135 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780225 New data sheet V2.20 For changessee chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780380 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59384_1.fw(580) Version 2.4.0.0: ID: 715230 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot,generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 720345 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726315 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(574) Version 2.3.1.0: ID: 703240 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706310 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring ofmodule cycle time andslot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(573) Version 2.3.0.0: ID: 692340 Support of the DYNlink interface The DYNlink interface is supported by thesafe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692380 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696550 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(572) Version 2.2.0.1: ID: 668540 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688710 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689695 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689890 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689925 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689995 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis of the output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690070 New data sheet V2.06 For changes see chapter"Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(571) Version 2.1.0.0: ID: 568710 Acknowledge several Channel errors with one ReleaseOutput edge. Several channel error of different types(HSHS, HSLS) are acknowledged with only one ReleaseOutput edge. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596890 cleared statement in help about open circuit detection cleared statement in help that the module has no open circuit detection Channel description changed: No Configuration description changed: No Firmware changed: No ID: 644155 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59384_1.fw(570) Version 1.10.9.1: ID: 643135 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\59384_1.fw(330) Version 1.10.9.0: ID: 618210 logger entry 112174, 108078 Logger entry 112174, 108078could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(330) Version 1.10.1.0: ID: 516610 add PhysicalStateChannels on X20SLX842 add PhysicalStateChannels on X20SLX842. Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: Yes ID: 539150 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 541650 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549925 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 570155 Increase the tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(325) Version 1.10.0.6: ID: 532880 Add blackout mode Addblackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532885 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532890 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59384_1.fw(322) Version 1.10.0.3: ID: 473000 Improved stability The stability of the module was improved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(322) Version 1.10.0.2: ID: 473375 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(320) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 2.6.0.0 | * | 05.03.2024 | 3 MB | EXE | AS6_HW_X20SC0402.exe | |
| Descripción |
V6.0 HW Upgrade (X20SC0402) Revision information X20SC0402 Version 2.6.0.0: ID: 780135 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780225 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780380 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\59384_1.fw(580) Version 2.4.0.0: ID: 715230 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 720345 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 726315 The power calculation of the modules is supported The data for the power calculation of the data sheet isincluded in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(574) Version 2.3.1.0: ID: 703240 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706310 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\59384_1.fw(573) Version 2.3.0.0: ID: 692340 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 692380 / Support ID: 400311305 The OSDD signal at the pulse output is corrected. The OSDD signal atthe pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696550 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(572) Version 2.2.0.1: ID: 668540 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID:688710 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689695 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689890 Increased delay of external feedback error detection Increased delay of external feedback error detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689925 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689995 Improvement of the feedback diagnosis. Improvement of the feedback diagnosis ofthe output. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690070 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\59384_1.fw(571) Version 2.1.0.0: ID: 568710 Acknowledge several Channel errors with one ReleaseOutput edge. Several channel error of different types(HSHS, HSLS) areacknowledged with only one ReleaseOutput edge. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596890 / Support ID: 400253825 cleared statement in help about open circuit detection cleared statement in help that the module has noopen circuit detection Channel description changed: No Configuration description changed: No Firmware changed: No ID: 644155 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\59384_1.fw(570) Version 1.10.9.1: ID: 643135 data sheetV1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(330) Version 1.10.9.0: ID: 618210 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(330) Version 1.10.1.0: ID: 516610 / Support ID: 400203957 add PhysicalStateChannels on X20SLX842 add PhysicalStateChannels on X20SLX842. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 539150 Adaptfilter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541650 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549925 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 570155 Increase the tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(325) Version 1.10.0.6: ID: 532880 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532885 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532890 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59384_1.fw(322) Version 1.10.0.3: ID: 473000 Improved stability The stability of the module was improved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59384_1.fw(322) Version 1.10.0.2: ID: 473375 first official release first official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59384_1.fw(320) |
|||||