DWL@DWL10000460334
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 1.7.0.0 | * | 23.07.2021 | 2 MB | EXE | AS4_HW_X20cIF10D1-1.exe | |
| Descripción |
V4.0 HW Upgrade (X20cIF10D1-1) Revision information X20cIF10D1-1 Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.1.0: ID: 721885 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59219a1.fw(32), 1\59219_1.fw(13) Version 1.6.0.0: ID: 627935 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699645 IO mapping of the configured EtherNet/IP adapter is shown correctly. IO mapping of the configured EtherNet/IP adapter is shown correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59219a1.fw(32), 1\59219_1.fw(13) Version 1.0.0.0: ID: 497535 Support X20cIF10D1-1 First HW-Upgrade for Automation Studio 4.x Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59219a1.fw(2), 1\59219_1.fw(12) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.6.0.0 | * | 15.09.2020 | 2 MB | EXE | AS4_HW_X20cIF10D1-1.exe | |
| Descripción |
V4.0 HW Upgrade (X20cIF10D1-1) Revision information X20cIF10D1-1 Version 1.6.0.0: ID: 627935 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 699645 IO mapping of the configured EtherNet/IP adapter is showncorrectly. IO mapping of the configured EtherNet/IP adapter is shown correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59219a1.fw(32), 1\59219_1.fw(13) Version 1.0.0.0: ID: 497535 Support X20cIF10D1-1 First HW-Upgrade for Automation Studio 4.x Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59219a1.fw(2), 1\59219_1.fw(12) |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.0.0.0 | * | 14.12.2016 | 1,004 KB | EXE | AS4_HW_X20cIF10D1-1.exe | |
| Descripción |
V4.0 HW Upgrade (X20cIF10D1-1) Revision information X20cIF10D1-1 Version 1.0.0.0: ID: 497535 Support X20cIF10D1-1 First HW-Upgrade for Automation Studio 4.x Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59219a1.fw(2), 1\59219_1.fw(12) |
|||||