DWL@DWL10000348672
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
|---|---|---|---|---|---|---|
| 1.3.4.0 | * | 10.06.2021 | 246 KB | EXE | AS4_HW_epl_icn.exe | |
| Descripción |
V4.0 HW Upgrade (epl_icn) Revision information epl_icn Version 1.3.4.0: ID: 714225 / Support ID: 400334385 30298 "Error writingPOWERLINK SDO parameter" when using multiple iCN communication channels If multiple iCN communication channels are configured in a managed node configuration, Automation Studio uses the POWERLINK network card for SafeLOGIC-to-SafeLOGIC communication whose name is found first in alphabetical order in the referenced configuration. Depending on the naming convention for the POWERLINK network cards in the referenced configuration, this may be the correct or incorrect one. This then results in the network error mentioned above at runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.3.0: ID: 558145 support of Multi Poll Request/Response Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 522450 / Support ID: 400212049 System Designer epl_icn, connector supports fibre optic connections for X20IF1086-2 Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 427495 Poll Response Chaining available for POWERLINK iCN Supported targets: look at the POWERLINK managing node upgrades available from runtime >= A4.10 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.1.0: ID: 159592 Cross linking to EPL-V2 iCN not configurable Configuration of cross linking on an EPL-V2 iCN produces an AutomationStudio build error 6837 (Amountof used RPDOs exceeds limit) Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.3.3.0 | * | 22.04.2020 | 199 KB | EXE | AS4_HW_epl_icn.exe | |
| Descripción |
V4.0 HW Upgrade (epl_icn) Revision information epl_icn Version 1.3.3.0: ID: 558145 support of Multi Poll Request/Response Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.2.0: ID: 522450 / Support ID: 400212049 System Designer epl_icn, connector supports fibre optic connections for X20IF1086-2 Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 427495 Poll Response Chaining available for POWERLINK iCN Supported targets: look at the POWERLINK managing node upgrades available from runtime >= A4.10 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.1.0: ID: 159592 Cross linking to EPL-V2 iCN not configurable Configuration of cross linking on an EPL-V2 iCN produces an AutomationStudio build error 6837 (Amount of used RPDOs exceeds limit) Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Versión | Idioma | Sistema operativo | Fecha | Tamaño | Tipo | Descargar |
| 1.3.2.0 | * | 07.04.2017 | 188 KB | EXE | AS4_HW_epl_icn.exe | |
| Descripción |
V4.0 HW Upgrade (epl_icn) Revision information epl_icn Version 1.3.2.0: ID: 522450 / Support ID: 400212049 System Designer epl_icn, connector supports fibre optic connections for X20IF1086-2 Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 427495 Poll Response Chaining available for POWERLINK iCN Supported targets: look at the POWERLINK managing node upgrades available from runtime >= A4.10 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.1.0: ID: 159592 Cross linking to EPL-V2 iCN not configurable Configuration of cross linking on anEPL-V2 iCN produces an AutomationStudiobuild error 6837 (Amount of used RPDOs exceeds limit) Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||