Número de material Descripción
X20SA4430 X20 safe current input module, 2x 2 safe type A analog inputs, 0.5 to 25 mA, channels individually galvanically isolated, configurable input filter and switching thresholds
X20ST4492 X20 safe temperature input module, 2x 2 safe analog inputs for thermocouples, Type: J, K, N, S, R, C, T, resolution 0.1°C, 1x 2 safe analog inputs for PT100/PT1000 sensors, channel pairs galvanically isolated, integrated compensation of terminal temperature, integrated temperature sensor in terminal block X20TB5E, configurable input filter and switching thresholds

Seleccione país e idioma

B&R Logo