General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Número de material:
VSC523F26.043P-000Descripción:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 4 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP - Color - Lens 8 mm, F4 with adjustable focus - LED 16x white - Standard LED optics Polished glass on both sides and high AR coating with diffuser
| Certificados | Versión (fecha) | Descargar |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |
| Documentación | Versión (fecha) | Descargar |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| M-CAD (plantillas mecánicas) | Versión (fecha) | Descargar |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |