Short description
| System power supply modules | Galvanically isolated X2X Link power supply |
General information
| Connection type | |
| X2X Link power supply output | M12, B-coded |
| X2X Link power supply input | M8, 4-pin |
| Power consumption | |
| Internal | 3 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA IIA T5 Gc IP67, Ta = 0 - Max. 60°C TÜV 05 ATEX 7201X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| Status indicators | Input voltage OK, output voltage OK |
X2X Link power supply input
| Nominal voltage | 24 VDC |
| Voltage range | 18 to 30 VDC |
| Nominal current | 0.75 A |
| Fuse | Integrated |
X2X Link power supply output
I/O power supply
| Nominal voltage | 24 VDC |
| Voltage range | 18 to 30 VDC |
| Integrated protective function | Reverse polarity protection |
Electrical properties
| Electrical isolation | X2X Link supply isolated from X2X Link power supply |
Operating conditions
| Mounting orientation | |
| Any | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP67 |
Ambient conditions
| Temperature | |
| Operation | -25 to 60°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
Mechanical properties
| Dimensions | |
| Width | 53 mm |
| Height | 85 mm |
| Depth | 42 mm |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
| Weight | 225 g |
Material number:
X67PS1300Description:
- Electrical isolation of supply and X2X Link power supply
- Protection with redundancy during parallel operation of multiple system supply modules
- Short circuit protection
- Overload protection
This system supply module converts the 24 VDC I/O supply voltage into the electrically isolated X2X Link power supply. The module provides 15 W of output power for additional X67 modules on the bus.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (X67PS1300) | EXE / 519 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X67PS1300 | PDF / 795 KB | |
| X67 System User´s Manual | PDF / 19 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X67 EPLAN P8 from V2.4 | EXE / 105 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X67PS1300 | ZIP / 2 MB |