Short description
| Interfaces | 1x onboard Ethernet |
| System module | CPU |
General information
| B&R ID code | 0xA252 |
| Status indicators | CPU function, Ethernet |
| Diagnostics | |
| CPU function | Yes, using LED status indicator |
| Ethernet | Yes, using LED status indicator |
| Overtemperature | Yes, using software |
| Temperature sensor | Yes |
| Support | |
| ACOPOS support | Yes, via CAN bus |
| Visual Components support | Yes |
| Power consumption | 2.8 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
Controller
Interfaces
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20XC0292Description:
- Embedded µP25 with additional I/O processor
- 750 kB User SRAM
- 3 MB User FlashPROM
- Onboard Ethernet
- Up to 2 slots for fieldbus modules
- Only 62.5 mm wide
- Battery-free
Fieldbus CPUs are variations of Compact CPUs. In addition to these features, there is also the option of connecting fieldbus modules to the left side. These CPUs make applications possible in which data preprocessing has to take place remotely within the I/O bus connection.
Equipped with Embedded µP 25 and additional memory, the X20XC0292 is predestined for drive and visualization applications. Unlike X20XC0202, the X20XC0292 is equipped with an onboard Ethernet interface.
Mandatory Accessories
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Undefined
| X20BB32 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB37 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB42 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB47 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20PS9500 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply |
| X20PS9502 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20XC0292) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20XC0292) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20XC0292) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20XC02xx | PDF / 210 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20XC0292 | ZIP / 150 KB |