Short description
| I/O module | 1 safe type B1 digital output, 24 VDC, 10 A, without OSSD, note list of permitted modules in the potential group |
General information
Safety characteristics
| Note | See section "Safety characteristics". |
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
| Reverse polarity protection | No |
Safe digital outputs
| Quantity | 1 |
| Variant | FET, 2x positive switching, type B1, output level readable |
| Nominal voltage | 24 VDC |
| Nominal output current | 10 A |
| Output protection | See section "Inrush current behavior for output channels". |
| Braking voltage when switching off inductive loads | 1 VDC |
| Diagnostic status | Output monitoring, current measurement (shutdown in the event of overcurrent) |
| Error detection time | 2 s |
| Insulation voltage between channel and bus | 500 Veff |
| Peak short-circuit current | See section "Inrush current behavior for output channels". |
| Leakage current when the output is switched off | 1 mA |
| RDS(on) | 30 mΩ |
| Switching voltage | I/O power supply minus voltage drop due to RDS(on) |
| Max. switching frequency |
5 times per minute with max. 2 Hz Hardware upgrade 2.2.0.0 and later: 120 times per minute with max. 2 Hz See section "Inrush current behavior for output channels" and table "Switching inductive loads". |
| Test pulse length | Without test pulse |
| Max. capacitive load | 1 mF |
| Minimum load | 15 mA |
Current on loss of ground
| IOUT | <1 mA |
| IGND | <50 mA |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 60°C |
| Vertical mounting orientation | 0 to 35°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x safety-keyed terminal block separately. Order 1x safety-keyed bus module separately. |
| Pitch | 25+0.2 mm |
Material number:
X20SP1130Description:
- 24 VDC power supply module for internal I/O power supply
- Safe cutoff of potential groups with standard outputs
- Safely switched potential can also be tapped externally
- 1 safe digital output with 10 A
- Source circuit
- Output type B
- Integrated output protection
This module is equipped with 1 safe digital output. The nominal output current is 10 A. The power supply module is used for the internal I/O power supply.
A safe digital output channel is integrated in the module for cutting off the I/O power supply of connected X20 modules in safety-related applications up to PL e or SIL 3.
The output is designed using semiconductor technology so that the safety-related characteristics do not depend on the number of operating cycles.
The "High-side-High-side" variant (output type B) is required for actuators with reference potential (e.g. Enable inputs on frequency inverters). It is important to observe the special notices for the cabling in this case.
In addition, the instructions for switching off X20 potential groups must be observed.
The safe digital output channel provides protection against automatic restart when network errors occur.
This module is designed for X20 12-pin terminal blocks.
Mandatory Accessories
Bus modules
Terminal blocks
| X20TB52 | X20 terminal block, 12-pin, safety-keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20SP1130) | EXE / 1,005 KB | |
| V4.0 HW Upgrade (X20SP1130) | EXE / 2 MB | |
| V4.6 HW Upgrade (X20SP1130) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20SP1130) | EXE / 782 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheets SafeIO and SafeLogic | PDF / 29 MB | |
| Integrated safety technology user's manual | PDF / 59 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20(c)Sxxxxx - Terminal block right side | ZIP / 21 KB | |
| 3D file STEP X20Sxxx - Terminal block left side | ZIP / 19 KB | |
| DFX File I/O Slice | ZIP / 4 KB | |
| Dimensions PDF X20 I/O Slice | PDF / 45 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |