Short description
| I/O module | 1 full bridge for controlling stepper motors |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Output | Yes, using LED status indicator and software |
| I/O power supply | Yes, using software |
| Power consumption | |
| External I/O | |
| 24 VDC | 2.45 W |
| 48 VDC | 3.15 W |
| Bus | 0.01 W |
| Internal I/O | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cURus E225616 Power conversion equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x2682 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Motor output stage
Digital inputs
| Input filter | |
| Hardware | <5 µs |
| Software | - |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Quantity | 4 |
| Nominal voltage | 24 VDC |
| Input circuit | Sink |
| Connection type | 1-wire connections |
| Input resistance | Typ. 18.2 kΩ |
| Additional functions | 1x ABR incremental encoder |
ABR incremental encoder
| Quantity | 1 |
| Encoder inputs | 24 V, asymmetrical |
| Counter size | 16-bit |
| Input frequency | Max. 50 kHz |
| Evaluation | 4x |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 50°C |
| Vertical mounting orientation | Not permitted |
| Derating | See section "Derating". |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM31 separately. |
| Pitch | 25+0.2 mm |
Material number:
X20SM1436Description:
- 1 stepper motor, 24 to 39 VDC ±25%, 3 A (3.5 A peak)
- Resolution of current values at 1%
- Boost, nominal and holding current separately configurable
- 38.5 kHz PWM frequency
- Integrated motor detection
- 256 microsteps
- Stall detection
- Complete integration in Automation Studio and CNC applications
- 4 inputs, 24 VDC, configurable for ABR incremental encoders
- Function model "Ramp" based on CANopen communication profile DS402
- NetTime timestamp: Position change, trigger time
The stepper motor module is used to control stepper motors with a nominal voltage of 24 to 39 VDC (±25%) at a motor current up to 3 A (3.5 A peak). In addition, this module has 4 digital inputs that can be used as limit switches or encoder inputs.
Due to the individual adjustment of the coil currents, the motor is only operated with the current it actually needs. This simplifies the selection of the available motors and prevents unnecessary heating. Because this affects energy consumption and thermal load, the effects are positive on the service life of the complete system. Complete flexibility is achieved through the use of independently adjustable holding, maximum and nominal current values. The current for microsteps is automatically adjusted to the configured current values.
The automatic motor identification system is an enormous help during standstills. The stepper motor modules can identify the connected motors using their coil characteristics and generate feedback in the form of an analog value. This makes it possible to detect not only wiring errors, but also incorrect motor types being used mistakenly. "Stall detection" is integrated to analyze the motor load. Detection of the stall is defined via a configurable threshold. This allows an overload or motor standstill to be detected precisely in many different types of applications.
Mandatory Accessories
Bus modules
| X20BM31 | X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function |
Terminal blocks
| X20TB12 | X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20SM1436) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20SM1436) | EXE / 3 MB | |
| V4.0 HW Upgrade (X20SM1436) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20SM1436) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20SM1436 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File X20 Double IO Slice | ZIP / 1,002 KB |