X20SI9100

Short description
I/O module 20 safe type A digital inputs, 4 pulse outputs, 24 VDC
General information
B&R ID code 0xAEC8
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Power consumption
Bus 0.4 W
Internal I/O 1.6 W
Additional power dissipation caused by actuators (resistive) [W] 0.6
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: A (0 to 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC21B
Temperature: 5 - 45°C
Vibration: 0.7 g
EMC: Bridge and open deck
KC Yes
Safety characteristics
Note See section "Safety characteristics".
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protective function Reverse polarity protection
Safe digital inputs
Quantity 20
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 μs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 200 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Pulse outputs
Quantity 4
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 25 A for 5 ms, hardware revision D0 and later: 25 A for 15 µs
Short-circuit current 100 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 60 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 200 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 2x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20SI9100
Description:
  • 20 safe digital inputs
  • 4 pulse outputs
  • Sink circuit
  • Software input filter configurable for each channel

This module is equipped with 20 safe digital inputs. It is designed for a nominal voltage of 24 VDC.

The module can be used to read various digital signals in safety-related applications up to PL e or SIL 3.

The module is equipped with filters that are individually configurable for switch-on and switch-off behavior. The module also provides pulse signals for diagnosing the sensor line.

This module is designed for X20 12-pin terminal blocks.

Mandatory Accessories
Bus modules
X20BM33 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through
X20BM36 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20SI9100) EXE / 2 MB
V4.0 HW Upgrade (X20SI9100) EXE / 3 MB
V4.6 HW Upgrade (X20SI9100) EXE / 2 MB
V6.0 HW Upgrade (X20SI9100) EXE / 785 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
EU Data Act - X20-X67 SafeIO - Connected Product Information Notice PDF / 93 KB
EU Declaration FS PLC X20 PDF / 210 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 1,008 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration FS PLC X20 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP/DXF X20(c)Sxxxxx ZIP / 1 MB
DFX File I/O Slice ZIP / 4 KB
Dimensions PDF X20 I/O Slice PDF / 45 KB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo