X20SI4110

Short description
I/O module 4 safe type A digital inputs, 4 pulse outputs, 24 VDC
General information
B&R ID code 0x2D13
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Power consumption
Bus 0.4 W
Internal I/O 2.5 W
Additional power dissipation caused by actuators (resistive) [W] 0.8
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
Safety characteristics
Note See section "Safety characteristics".
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protective function Reverse polarity protection
Safe digital inputs
Quantity 4
Execution Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 μs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 100 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Pulse outputs
Quantity 4
Execution Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 0.5 A for 120 µs
Short-circuit current 15 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 80 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 200 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x safety-keyed terminal block separately.
Order 1x safety-keyed bus module (single-width) separately.
Pitch 12.5+0.2 mm
Material number:
X20SI4110
Description:
  • 4 safe digital inputs
  • 4 pulse outputs
  • Sink circuit
  • Software input filter configurable for each channel
  • Single-width module

This single-width module is equipped with 4 safe digital inputs. It is designed for a nominal voltage of 24 VDC.

The module can be used to read various digital signals in safety-related applications up to PL e or SIL 3.

The module is equipped with filters that are individually configurable for switch-on and switch-off behavior. The module also provides pulse signals for diagnosing the sensor line.

This module is designed for X20 12-pin terminal blocks.

Mandatory Accessories
Bus modules
X20BM13 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through, single-width
X20BM16 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through, single-width
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20SI4110) EXE / 2 MB
V4.6 HW Upgrade (X20SI4110) EXE / 2 MB
V6.0 HW Upgrade (X20SI4110) EXE / 438 KB
Certificates Version (Date) Download
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
EU Data Act - X20-X67 SafeIO - Connected Product Information Notice PDF / 93 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FTZU 09 ATEX 0083X PDF / 771 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 1,008 KB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo