X20DO4613

Short description
I/O module 4 digital outputs for controlling external power triacs or non-parallel thyristors
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator
Power consumption
Bus 0.8 W
Internal I/O -
External I/O -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
B&R ID code 0xAD05
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] +1 W
Digital outputs
Nominal current at 25°C
Nominal output current 80 mA
Total nominal current 320 mA
Current over entire temperature range
Output current 50 mA
Summation current 200 mA
Phase-angle control
Area 5 to 95%
Resolution 1%
Accuracy (60 to 240 VAC) <100 μs
Insulation voltages
Channel - Bus Tested at 2300 VAC
Channel - Channel Tested at 2300 VAC
Protective circuit
External Generally fuse
Internal Snubber circuit (RC element) and varistor
Variant Opto-triac
Circuit Normally open contact
Nominal voltage 48 to 240 VAC
Max. voltage 264 VAC
Rated frequency 47 to 63 Hz
Connection type 2-wire connections
Zero-crossing detection Yes
Holding current Max. 3.5 mA
Leakage current Max. 1.5 mA (per channel)
Residual voltage (on-state voltage) Max. 3 V
Voltage monitoring L - N No
Recommended wiring Twisted pair cabling to the terminal pairs
Line length Max. 10 m
Overvoltage protection between L and N Yes
Electrical properties
Electrical isolation Channel isolated from channel, bus and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Not permitted
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB32 separately.
Order 1x bus module X20BM12 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO4613
Description:
  • 4 digital outputs
  • Controls external power triacs or non-parallel thyristors
  • Outputs with 48 - 240 VAC
  • 50 Hz or 60 Hz
  • Outputs electrically isolated from one another
  • Phase-angle control
  • Zero-crossing detection
  • Negative half-waves can be switched off
  • 2-wire connections
  • 240 V coding
  • OSP mode
  • Frequency mode

The module is a digital output module that is equipped with 4 opto-triac outputs using phase-angle control. L and N are fed to the module for zero-crossing detection.

The 4 outputs are electrically isolated from one another and are used for controlling external power triacs or nonparallel thyristors.

Mandatory Accessories
Bus modules
X20BM12 X20 bus module, 240 VAC keyed, internal I/O power supply connected through
Terminal blocks
X20TB32 X20 terminal block, 12-pin, 240 VAC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20DO4613) EXE / 1 MB
V3.0 HW Upgrade (X20DO4613) EXE / 2 MB
V4.0 HW Upgrade (X20DO4613) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20DO4613 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo