Short description
| I/O module | 1 ABR incremental encoder 5 V |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0xA706 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Type of signal lines | Shielded lines must be used for all signal lines. |
Digital inputs
| Input filter | |
| Hardware | ≤2 µs |
| Software | - |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Quantity | 2 |
| Nominal voltage | 24 VDC |
| Input characteristics per EN 61131-2 | Type 1 |
| Input voltage | 24 VDC -15% / +20% |
| Input current at 24 VDC | Approx. 3.3 mA |
| Input circuit | Sink |
| Connection type | 3-wire connections |
| Input resistance | 7.03 kΩ |
| Additional functions | Latch input |
| Insulation voltage between channel and bus | 500 Veff |
ABR incremental encoder
| Encoder power supply | |
| 5 VDC | ±5%, module-internal, max. 300 mA |
| 24 VDC | Module-internal, max. 300 mA |
| Input filter | |
| Hardware | ≤400 ns |
| Software | - |
| Switching threshold | |
| Low | >1 V |
| Encoder inputs | 5 V, symmetrical |
| Counter size | 16/32-bit |
| Input frequency | Max. 600 kHz |
| Evaluation | 4x |
| Minimum diff. slew rate | 1 V/μs |
| Common-mode range | -10 V ≤ VCM ≤ +13.2 V |
| Overload characteristics of encoder power supply | Short-circuit proof, overload-proof |
| Insulation voltage between encoder and bus | 500 Veff |
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20DC1176Description:
- 1 ABR incremental encoder 5 V
- Encoder input monitoring
- 2 additional inputs, e.g. for latch input
- 5 VDC, 24 VDC and GND for encoder supply
- NetTime timestamp: Counter change
- Can be used with a SafeLOGIC controller
This module is equipped with 1 input for ABR incremental encoders with output signals in accordance with RS422 and 5 V encoder supply. The incoder inputs are monitored (A, B, R, A\, B\, R\).
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20DC1176) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20DC1176) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20DC1176) | EXE / 989 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet X20DC1176 | PDF / 1 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |