Short description
| I/O module | 2 digital outputs 48 to 240 VAC for 3-wire connections |
General information
Digital outputs
| Variant | Triac |
| Circuit | L-switching |
| Nominal voltage | 48 to 240 VAC |
| Max. voltage | 264 VAC |
| Rated frequency | 47 to 63 Hz |
| Nominal output current | 2 A |
| Total nominal current | 4 A |
| Maximum current | |
| Output current | 2.5 A |
| Summation current | 5 A |
| Connection type | 3-wire connections |
| Zero-crossing detection | Yes |
| Minimum holding current IH | 15 mA |
| Leakage current |
Max. 2 mA at 240 V at 50 Hz Max. 2.4 mA at 240 V at 60 Hz |
| Residual voltage (on-state voltage) | 1.5 V |
| Phase-angle control | |
| Area | 5 to 95% |
| Resolution | 1% |
| Accuracy (60 to 240 VAC) | <100 μs |
| Voltage monitoring L - N | Yes |
| Additional functions | Open-circuit detection |
| Overvoltage protection between L and N | Yes, varistor |
| Insulation voltages | |
| Channel - Bus | Tested at 1500 VAC |
| Channel - Internal I/O | Tested at 2000 VAC |
| Channel - Ground | Tested at 1500 VAC |
| Protective circuit | |
| External | See section "External fuses". |
| Internal | Snubber circuit (RC element) and varistor |
Electrical properties
| Electrical isolation | Channel isolated from bus and I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Not permitted |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB32 separately. Order 1x bus module X20cBM32 separately. |
| Pitch | 25+0.2 mm |
Material number:
X20cDO2633Description:
- 2 digital outputs
- Outputs with integrated snubber circuit
- Outputs with 48 to 240 VAC
- L switching
- Zero-crossing detection
- Phase-angle control
- Open-circuit detection for each channel
- Negative half-waves can be switched off
- 50 Hz or 60 Hz
- 3-wire connections
- 240 V coding
- OSP mode
- Frequency mode

The module is a digital output module with phase-angle control that is equipped with 2 Triac outputs using 3-line connections. The supply (L and N) is fed directly to the module.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cDO2633) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20cDO2633) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| Data sheet X20(c)DO2633 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File X20 Double IO Slice | ZIP / 1,002 KB |