Short description
Bus transmitter | X2X Link bus transmitter with supply for I/O |
General information
Input I/O power supply
Input voltage | 24 VDC -15% / +20% |
Fuse | Required line fuse: Max. 10 A, slow-blow |
Reverse polarity protection | No |
Output I/O power supply
Nominal output voltage | 24 VDC |
Behavior on short circuit | Required line fuse |
Permissible contact load | 10 A |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB06 or X20TB12 separately. Order 1x bus module X20BM11 or X20BM15 separately. |
Pitch | 12.5+0.2 mm |
Material number:
X20BT9100Description:
- X2X Link bus transmitter
- For seamless expansion of the system
- Up to 100 m segment length
- Supply for internal I/O power supply
- Operation only on the rightmost slot
The bus transmitter is used for seamless expansion of the X20 system. Stations can be up to 100 m apart.
The bus transmitter module is only permitted to be operated with a bus module where the internal I/O power supply is connected through (e.g. X20BM11).
If the supply is used for the internal I/O power supply, this potential group is not permitted to be supplied by any other module. An I/O module with bus module X20BM01 must be used to isolate the potential group.
Mandatory Accessories
Bus modules
Optional Accessories
X2X Link cable
X67CA0X99.1000 | Cable for custom assembly, 100 m |
X67CA0X99.5000 | Cable for custom assembly, 500 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.7 HW Upgrade (X20BT9100) | EXE / 1 MB | |
V2.7 HW Upgrade (X20BT9100) | EXE / 1 MB | |
V3.0 HW Upgrade (X20BT9100) | EXE / 2 MB | |
V3.0 HW Upgrade (X20BT9100) | EXE / 2 MB | |
V4.0 HW Upgrade (X20BT9100) | EXE / 894 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)BT9100 | PDF / 476 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |