X20AI2632

Short description
I/O module 2 analog inputs ±10 V or 0 to 20 mA
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Channel type Yes, using software
Power consumption
Bus 0.01 W
Internal I/O 1.2 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex ec IIC Gc
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
B&R ID code 0x1BA0
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] -
Analog inputs
Digital converter resolution
Voltage ±15-bit
Current 15-bit
Output format
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0001 = 305.176 µV
Current INT 0x0000 - 0x7FFF / 1 LSB = 0x0001 = 610.352 nA
Input impedance in signal range
Voltage 20 MΩ
Current -
Load
Voltage -
Current <400 Ω
Permissible input signal
Voltage Max. ±30 V
Current Max. ±50 mA
Output of digital value during overload
Undershoot
Voltage 0x8001
Current 0x0000
Overshoot
Voltage 0x7FFF
Current 0x7FFF
Max. error
Voltage
Gain 0.08%
Offset 0.01%
Current
Gain 0.08%
Offset 0.02%
Max. gain drift
Voltage 0.01%/°C
Current 0.01%/°C
Max. offset drift
Voltage 0.001%/°C
Current 0.002%/°C
Common-mode rejection
DC 70 dB
50 Hz 70 dB
Nonlinearity
Voltage <0.01%
Current <0.015%
Input ±10 V or 0 to 20 mA, via different terminal connections
Input type Differential input
Conversion time 50 μs for all inputs
Output format INT
Input protection Protection against wiring with supply voltage
Conversion procedure SAR
Input filter Hardware - Third-order low-pass filter / cutoff frequency 10 kHz
Common-mode range ±12 V
Crosstalk between channels <-70 dB
Insulation voltage between channel and bus 500 Veff
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB06 or X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20AI2632
Description:
  • 2 analog inputs
  • Either current or voltage signal possible
  • 16-bit digital converter resolution
  • Simultaneous input conversion
  • Very fast conversion time

The module is equipped with 2 inputs with 16-bit digital converter resolution. It is possible to select between the current and voltage signal using different terminals.

This module is designed for X20 6-pin terminal blocks. If needed (e.g. for logistical reasons), the 12-pin terminal block can also be used.

Mandatory Accessories
Bus modules
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
X20TB06 X20 terminal block, 6-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20AI2632) EXE / 1 MB
V3.0 HW Upgrade (X20AI2632) EXE / 2 MB
V4.0 HW Upgrade (X20AI2632) EXE / 1 MB
V6.0 HW Upgrade (X20AI2632) EXE / 816 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Datasheet X20AI2632 PDF / 870 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo