Short description
| Accessories | POWERLINK hybrid cable, M12, Y-coded, straight |
General information
| Durability |
Flame-retardant per UL 1581, section 1060 / 1061 and UL 2556, section 9.3 Oil resistance per IEC 60811-2-1 and VDE 0282 part 10 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E529229 Cable assemblies and fittings for industrial control and signal distribution |
Cable construction
| Supply lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Variant | CuZn contact with Ni/Au contact surface |
| Cross section | 0.85 mm² |
| Signal line | |
| Quantity | 4 |
| Wire insulation | PP |
| Variant | CuZn contact with Ni/Au contact surface |
| Cross section | 0.15 mm² |
| Cable stranding | Yes |
| Cable shield | Tinned copper wire braiding |
| Outer jacket | |
| Material | PUR (halogen-free, low-adhesive) |
| Color | Black RAL 9005 |
Connector
| Type | 2x M12, Y-coded, male, straight |
| Mating cycles | At least 100 |
| Contacts | 8 (4 power supply and 4 signal contacts) |
Electrical properties
| Nominal voltage | Max. 50 VDC (peak value) |
| Nominal current |
6 A power supply line 0.5 A signal line |
| Test voltage | |
| Wire - Wire | 2000 V (50 Hz, 1 min.) |
| Wire - Shield | 2000 V (50 Hz, 1 min.) |
| Transfer properties | Ethernet hybrid Cat 5 (IEC 11801), 100 Mbit/s |
| Transfer rate | 100 Mbit/s |
| Conductor resistance | |
| Supply lines |
At 25°C: <22.5 Ω/km At 90°C: <28.4 Ω/km |
| Signal line | Max. 280 Ω/km |
| Insulation resistance | ≥5 GΩ/km |
Operating conditions
| Degree of protection per EN 60529 | |
| Cables | IP65/IP67 |
| M12 connector | IP65/IP67 (connected and screwed in) |
Ambient conditions
| Temperature | |
| Fixed installation |
-25 to 90°C (male M12 connector) -40 to 80°C (cable) |
| Flexible installation |
-25 to 90°C (male M12 connector) -30 to 70°C (cable) |
Mechanical properties
| Dimensions | |
| Length | 5 m |
| Diameter | 8.8 ±0.2 mm |
| Bend radius | |
| Fixed installation | Min. 4 outer diameter |
| Flexible installation | Min. 8 outer diameter |
| Can be used in cable drag chains | |
| Drag chain data | |
| Acceleration | Max. 3 m/s² |
| Flex cycles | Min. 2 million |
| Velocity | Max. 3 m/s |
| Weight | 606 g |
Material number:
VCA0Y01.0050Description:
POWERLINK hybrid cable, 5 m, connector: Straight
| Certificates | Version (Date) | Download |
|---|---|---|
| E529229 UL Certificate of Compliance Vision Hybrid Cable | PDF / 84 KB | |
| EU Declaration Machine Vision System | PDF / 192 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |