Short description
Accessories POWERLINK hybrid cable, M12, Y-coded, straight
General information
Durability Flame-retardant per UL 1581, section 1060 / 1061 and UL 2556, section 9.3
Oil resistance per IEC 60811-2-1 and VDE 0282 part 10
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E529229
Cable assemblies and fittings for
industrial control and signal distribution
Cable construction
Supply lines
Quantity 4
Wire insulation PP
Variant CuZn contact with Ni/Au contact surface
Cross section 0.85 mm²
Signal line
Quantity 4
Wire insulation PP
Variant CuZn contact with Ni/Au contact surface
Cross section 0.15 mm²
Cable stranding Yes
Cable shield Tinned copper wire braiding
Outer jacket
Material PUR (halogen-free, low-adhesive)
Color Black RAL 9005
Connector
Type 2x M12, Y-coded, male, straight
Mating cycles At least 100
Contacts 8 (4 power supply and 4 signal contacts)
Electrical properties
Nominal voltage Max. 50 VDC (peak value)
Nominal current 6 A power supply line
0.5 A signal line
Test voltage
Wire - Wire 2000 V (50 Hz, 1 min.)
Wire - Shield 2000 V (50 Hz, 1 min.)
Transfer properties Ethernet hybrid Cat 5 (IEC 11801), 100 Mbit/s
Transfer rate 100 Mbit/s
Conductor resistance
Supply lines At 25°C: <22.5 Ω/km
At 90°C: <28.4 Ω/km
Signal line Max. 280 Ω/km
Insulation resistance ≥5 GΩ/km
Operating conditions
Degree of protection per EN 60529
Cables IP65/IP67
M12 connector IP65/IP67 (connected and screwed in)
Ambient conditions
Temperature
Fixed installation -25 to 90°C (male M12 connector)
-40 to 80°C (cable)
Flexible installation -25 to 90°C (male M12 connector)
-30 to 70°C (cable)
Mechanical properties
Dimensions
Length 1 m
Diameter 8.8 ±0.2 mm
Bend radius
Fixed installation Min. 4 outer diameter
Flexible installation Min. 8 outer diameter
Can be used in cable drag chains
Drag chain data
Acceleration Max. 3 m/s²
Flex cycles Min. 2 million
Velocity Max. 3 m/s
Weight 167 g
Material number:
VCA0Y01.0010
Description:
POWERLINK hybrid cable, 1 m, connector: Straight
Certificates Version (Date) Download
E529229 UL Certificate of Compliance Vision Hybrid Cable PDF / 84 KB
EU Declaration Machine Vision System PDF / 192 KB
Documentation Version (Date) Download
Smart Camera User's Manual PDF / 12 MB

Please choose country and language

B&R Logo