General information
Cable construction
| Power lines | |
| Quantity | 5 |
| Wire insulation | PE |
| Wire colors | Black, red, brown, white, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 2.5 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | PE |
| Wire colors | Pink/Blue, violet/gray |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | Yes |
| Stranding | Yes |
| Data lines | |
| Quantity | 4 |
| Wire insulation | PE |
| Wire colors | VZN (cat. 5) |
| Variant | Tinned copper stranded wire |
| Cross section | 0.34 mm² |
| Shield | Yes |
| Stranding | Yes |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Connector
| Type | 15-pin female TYCO connector |
| Mating cycles | Max. 20 |
| Contacts | 15 |
| Degree of protection per EN 60529 | IP65 |
Electrical properties
| Test voltage | |
| Wire - Wire |
2.5 mm²: 3 kV 0.75 mm²: 2 kV 0.34 mm²: 2 kV |
| Wire - Shield |
2.5 mm²: 3 kV 0.75 mm²: 1 kV 0.34 mm²: 1 kV |
| Conductor resistance | |
| Power lines | ≤8 Ω/km |
| Signal line | ≤26 Ω/km |
| Data lines | ≤56 Ω/km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 23.7 A |
| Installed in conduit or cable duct | 27.3 A |
| Installed in cable tray | 29.1 A |
| Operating voltage |
Power lines: ≤1000 V Signal lines: ≤1000 V Data lines: ≤100 V |
| Insulation resistance | ≥500 MΩ*km |
Material number:
8CCH0001.11110-1Description:
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSremote/ACOPOSmotor drive systems
- Hybrid connector system for secure connections
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CCH0001.11110-1 | PDF / 227 KB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 8CCHxxxxx.11110-x | ZIP / 910 KB |