General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
KC Yes
Cooling and mounting type Wall mounting
Mains connection
Reduction of continuous current depending on ambient temperature
Vertical mounting orientation In preparation
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 14.4 Aeff per 1,000 m
Variant
Shield connection
On mains No
On device No
U1, V1, W1 M10 threaded bolt
U2, V2, W2 M10 threaded bolt
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 6 to 120 mm²
Approbation data
UL/C-UL-US 10 AWG to 250 kcmil
CSA 10 AWG to 250 kcmil
Mains input voltage 3x 220 to 3x 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Allocation to power supply module 8BVP1650HC00.00x-1
8BVP1650HC00.004-3
8BVP1650HW00.00x-1
8BVP1650HW00.004-3
Continuous current 180 Aeff
Peak current <10 s 360 Aeff
Power dissipation at nominal current 750 W
Inductance 0.5 mH
Temperature sensor connection
Variant
T+, T- Terminals
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 2.5 mm²
Approbation data
UL/C-UL-US 30 to 12 AWG
CSA 26 to 12 AWG
Operating conditions
Permissible mounting orientations
Hanging vertically No
Horizontal, face up No
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width Nominal 459 mm / Max. 475 mm
Height Nominal 348 mm / Max. 360 mm
Depth Nominal 317 mm / Max. 330 mm
Weight Approx. 79 kg
Material number:
8BVR1650H000.100-1
Description:
  • Connection for temperature sensor
  • Optimally suited for ACOPOSmulti 8BVP power supply modules
ACOPOSmulti regeneration choke, 180 A, 480 V, connection via M10 threaded bolt
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BVR1650H000.100-1 PDF / 909 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 8BVR1650H000.100-1 ZIP / 4 MB

Please choose country and language

B&R Logo