General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
| Number of slots | 2 |
| Cooling and mounting type | Wall mounting |
DC bus connection
24 VDC auxiliary supply
Operating conditions
Ambient conditions
Material number:
8B0M0020HW00.000-1Description:
- Pioneering power distribution system
- Integrated distribution of power and auxiliary power supply
- Shockproof
- Option slots possible
Optional Accessories
Fan modules
| 8BXF002.0000-00 | ACOPOSmulti fan module, replacement fan for mounting plate with backplane module, wall mounting (8B0MxxxxHWxx.xxx-x) |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8B0M0020HW00.000-1 | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8B0M0020HW00.000-1 | ZIP / 89 KB |