General information
Cable construction
Power lines | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | Black, brown, blue, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 0.75 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | White, white/red, white/blue, white/green |
Variant | Tinned copper stranded wire |
Cross section | 0.34 mm² |
Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
Stranding | White with white/red and white/blue with white/green |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PVC |
Color | Orange, similar to RAL 2003 flat |
Connector
Type | 8-pin female speedtec motor connector, size 1 |
Mating cycles | <500 |
Contacts | 8 (4 power and 4 signal contacts) |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Test voltage | |
Wire - Wire | 4 kV |
Wire - Shield | 3 kV |
Conductor resistance | |
Power lines | ≤58.3 Ω/km |
Signal line | ≤26.7 Ω/km |
Insulation resistance | ≥100 MΩ*km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 9.8 A |
Installed in conduit or cable duct | 8.5 A |
Installed in cable tray | 10.4 A |
Material number:
8BCM0007.3011A-0Description:
- Extremely flexible
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with motor connector size 1
- speedtec - Innovative connector system for secure connections
- Integrated shield plate
A shield plate is attached to ACOPOSmulti 8BCM motor cables. If this shield plate is correctly installed on the respective ACOPOSmulti 8BVI inverter module, no additional shielding measures are necessary.
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8BCM0007.3011A-0 | PDF / 218 KB |