Please choose country and language

General information
Cable cross section 4x 0.14 mm² + 4x 0.35 mm²
Durability Oil resistance per DIN EN 50363-10-2 (VDE 0207-363-10-2) as well as standard cleaning agents and hydraulic oil
Certification UL AWM style 20963, 80°C, 30 V, E63216
Certifications
CE Yes
Cable construction
Supply lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White/Green, brown/green, blue, white
Variant Tinned copper stranded wire
Cross section 0.35 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Polyolefin foam
Wire colors Yellow, gray, pink, violet
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding All 4 wires together
Cable stranding With terminating foil shield
Cable shield Copper/Tin braiding, optical coverage ≥85%
Outer jacket
Material PUR
Color Green flat
Labeling B&R 4x0.14 + 4x0.35 FLEX (UL) AWM STYLE 20963 80°C 30 V E63216
Connector
Type EnDat 12-pin female springtec connector
Mating cycles <500
Contacts 12
Additional connectors 9-pin male DSUB servo connector
Connection cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage ≤30 V
Test voltage
Wire/Wire 1 kV
Wire/Shield 0.5 kV
Conductor resistance
Supply lines ≤55 Ω/km
Signal line ≤134 Ω/km
Insulation resistance >200 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +80°C
Mechanical properties
Dimensions
Length 13 m
Diameter 6 mm ± 0.2 mm
Bend radius
Single bend ≥19 mm
Moving ≥47 mm
Drag chain data
Acceleration ≤6 g
Flex cycles ≥3,000,000
Velocity ≤4 m/s
Weight 0.76 kg
Material number:
8BCF0013.1221B-0
Description:
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with Y-Tec connectors
  • springtec - Innovative connector system for fast and secure connections
EnDat 2.2 cable, length 13 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female springtec EnDat connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Certificates Version (Date) Download
Declaration of conformity Servos PDF / 163 KB
Documentation Version (Date) Download
Datasheet 8BCF0013.1221B-0 PDF / 208 KB

Please choose country and language

B&R Logo