General information
Cable construction
| Supply lines | |
| Quantity | 2 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Green, white/red |
| Variant | Tinned copper stranded wire |
| Cross section | 0.5 mm² |
| Shield | No |
| Stranding | White/Red with white/green and filler elements |
| Signal line | |
| Quantity | 10 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Blue, brown, yellow, gray, green, pink, red, black, violet, white |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | No |
| Stranding | Green with brown, gray with yellow, white with violet, black with red, pink with blue |
| Outer jacket | |
| Material | PUR |
| Color | Green, similar to RAL 6018 flat |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper braiding, optical coverage >85% and foil shield |
Connector
| Type | 17-pin female speedtec EnDat connector |
| Mating cycles | <500 |
| Contacts | 17 |
| Additional connectors |
15-pin male DSUB servo connector Mating cycles: <200 Contacts: 15 Degree of protection per EN 60529: IP20 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCE0027.1111A-0Description:
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with Y-Tec connectors
- speedtec - Innovative connector system for secure connections
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOSmulti | PDF / 963 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 337 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BCE0027.1111A-0 | PDF / 205 KB |