General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable cross section 4x 4 mm² + 2x 1 mm² + (2x 1x 0.30 mm² + 2x 2x 0.15 mm²)
Durability Oil resistance per EN 60811-2-1
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Variant Copper stranded wire
Cross section 4 mm²
Shield No
Stranding No
Supply lines
Quantity 2
Wire insulation PP
Wire colors White/Blue, white/green
Variant Tinned copper stranded wire
Cross section 1 mm²
Shield No
Stranding No
Signal line
Quantity 6
Wire insulation PP
Wire colors Brown/Green, white/green, gray/pink, yellow/violet
Variant 2x copper stranded wire, 4x tinned copper stranded wire
Cross section 2x 0.30 mm², 4x 0.15 mm²
Shield Tinned copper braiding, optical coverage >85% and foil shield
Stranding Brown/Green with white/green, pink with gray and yellow with violet
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Connector
Type 13-pin female speedtec hybrid motor connector
Mating cycles <500
Contacts 13
Additional connectors 9-pin male DSUB connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines ≤5 Ω/km
Supply lines ≤19.5 Ω/km
Signal line 0.30 mm²: ≤68 Ω/km, 0.15 mm²: ≤140 Ω/km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 30 A
Installed in conduit or cable duct 30 A
Installed in cable tray 30 A
Insulation resistance ≥200 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +90°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 15.7 mm ±0.4 mm
Bend radius
Single bend >48 mm
Moving ≥121 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥3,000,000
Velocity Max. 300 m/min
Weight 1.2 kg
Material number:
8BCH0003.1312A-0
Description:
  • UL/CSA certified
  • Can be used in cable drag chains
  • Motor and encoder lines in one cable
  • Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with option "Single-cable solution (hybrid)"
  • speedtec - Innovative connector system for secure connections
  • Integrated shield plate
ACOPOSmulti hybrid motor cable, length 3 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable drag chains

Please choose country and language

B&R Logo