General information
Short description | Screw clamp terminal block set for ACOPOSmulti 8BVI0440HxSS modules: 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB4104.204G-10 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Mechanical properties
Weight | 67 g |
Material number:
8BZVI0440SS.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVI0440HxSS and 8BVI0440HxSA modules: 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB4104.204G-10
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BZVI0440SS.000-1A | PDF / 169 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8BZVI0440SS.000-1A | ZIP / 739 KB |