General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
| Short description | Screw clamp terminal block set for ACOPOSmulti 8B0C0320Hx00.002-1 modules: 1x 8TB3104.201M-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00 |
Mechanical properties
| Weight | 52 g |
Material number:
8BZ0C032000.002-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8B0C0320Hx00.002-1 modules: 1x 8TB3104.201M-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZ0C032000.002-1A | PDF / 171 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BZ0C032000.002-1A | ZIP / 658 KB |