General information
Short description | ACOPOSmulti shield component set: 1 shield mounting plate 2x 45°, 4 screws |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | 130 g |
Material number:
8SCS007.0000-00Description:
ACOPOSmulti shield component set: 1x shield mounting plate 2x 45°, 4x screws
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8SCS007.0000-00 | PDF / 111 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |