General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Housing | |
| Material | Zinc die-casting, nickel-plated |
| Dimensions | |
| Width | 35 mm |
| Height | 35 mm |
| Depth | 6.5 mm |
| Weight | 24 g |
| Gasket | FKM |
Material number:
8BXC011.0000-00Description:
Metal flange for feeding a size 1 speedtec connector (type 623) through a control cabinet panel, front or rear panel installation possible
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC011.0000-00 | PDF / 1 MB |