General information
Certifications
CE Yes
UKCA Yes
UL cURus E225616
Power conversion equipment
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 0.536
Nominal power PN [W] 253
Nominal current IN [A] 5.36
Stall torque M0 [Nm] 0.659
Stall current I0 [A] 6.59
Maximum torque Mmax [Nm] 1.34
Maximum current Imax [A] 15.7
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.1
Voltage constant KE [V/1000 rpm] 5.97
Stator resistance R2ph [Ω] 0.4
Stator inductance L2ph [mH] 0.37
Electrical time constant tel [ms] 0.93
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 0.22
Weight without brake m [kg] 1.26
Max. permissible output torque MKN [Nm] 6.74
Max. permissible peak torque MKmax [Nm] 26.8
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.28
Moment of inertia of brake JBr [kgcm2] 0.12
Gearbox
Number of gear stages 2
Gear ratio i 20
Nominal output torque T2N [Nm] 44
Max. output torque T2max [Nm] 70
Emergency switch-off torque T2stop [Nm] 88
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4500
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4500
Max. backlash Jt [arcmin] 12
Torsional rigidity Ct21 [Nm/arcmin] 4.2
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 94
Weight m [kg] 0
Moment of inertia J1 [kgcm2] 0.019
Material number:
8D1B22.eIgEDLk00-1
Description:
8D1B with gearbox 8GM55, gear ratio 20, stages 2, nominal speed 4500 rpm
Mandatory Accessories
Closure caps
8F1X0A.00001000K-1 30x blind plug caps for connectors X1A/X1B on ACOPOStrak 8F1I segments or X3A/X3B on ACOPOSmotor Compact 8D1
Threaded caps
X67AC0M08 X67 M8 threaded caps, 50 pcs.
Optional Accessories
8D1 / 8D1 connection cables
8D1CH00X5.11110-0 ACOPOSmotor compact power cable, length 0.48 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0015.11110-0 ACOPOSmotor compact power cable, length 15 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0010.11110-0 ACOPOSmotor compact power cable, length 10 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0005.11110-0 ACOPOSmotor compact power cable, length 5 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0003.11110-0 ACOPOSmotor compact power cable, length 3 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0002.11110-0 ACOPOSmotor compact power cable, length 2 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
8D1CH0001.11110-0 ACOPOSmotor compact power cable, length 1 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains
Sensor cables
X67CA0D50.0200 M8 sensor cable, angled, 20 m
X67CA0D50.0150 M8 sensor cable, angled, 15 m
X67CA0D50.0100 M8 sensor cable, angled, 10 m
X67CA0D50.0050 M8 sensor cable, angled, 5 m
X67CA0D50.0020 M8 sensor cable, angled, 2 m
X67CA0D40.0200 M8 sensor cable, 20 m
X67CA0D40.0150 M8 sensor cable, 15 m
X67CA0D40.0100 M8 sensor cable, 10 m
X67CA0D40.0050 M8 sensor cable, 5 m
X67CA0D40.0020 M8 sensor cable, 2 m
Supply cables
8D1CH0015.11120-0 ACOPOSmotor compact power supply cable, length 15 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
8D1CH0010.11120-0 ACOPOSmotor compact power supply cable, length 10 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
8D1CH0005.11120-0 ACOPOSmotor compact power supply cable, length 5 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
8D1CH0003.11120-0 ACOPOSmotor compact power supply cable, length 3 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains

Please choose country and language

B&R Logo