Terminal block
| Connection cross section | |
| AWG wire | 26 to 12 AWG |
| Wire end sleeves with plastic covering | 0.20 to 1.50 mm² |
| Single-wire | 0.20 to 2.50 mm² |
| Fine-stranded wires | 0.20 to 2.50 mm² |
| With wire end sleeve | 0.20 to 2.50 mm² |
| Note | Nominal data per UL |
| Number of pins | 5 |
| Type of terminal block | Cage clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | AX2 |
| Pitch | 5.08 mm |
Material number:
0TB2105.4122-01Description:
Accessory terminal block, 5-pin, AX2, cage clamp terminal block 2.5 mm²
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |