General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable cross section 3x 2x 0.22 GN
Durability Oil resistance per DIN VDE 0281-1 (TM5) (HD 21.1 / DIN EN 60811-1-1/2-1), flame resistance per IEC 60332-1-2
Certification E130266 cURus AWM Style 2637 90°C 30 V and CSA AWM I/II A/B 90°C 30 V, FT1
Cable construction
Signal line
Quantity 6
Wire insulation PVC
Wire colors White/Brown, green/yellow, gray/pink
Variant Tinned copper stranded wire
Cross section 0.22 mm
Shield No
Stranding White with brown, green with yellow, gray with pink
Outer jacket
Material PVC
Color Green
Labeling B&R 3x2x0.22 * E130266 cURus AWM STYLE 2637 * AWM I/II A/B 90°C 30 V FT1 * <Batch number>
Cable stranding The 3 pairs together covered by foil shield
Cable shield Copper braiding, optical coverage ≥90% and foil shield
Connector
Type 12-pin female series 615 signal connector
Mating cycles <500
Contacts 12
Additional connectors 9-pin male DSUB servo connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 1.5 kV
Wire - Shield 0.8 kV
Conductor resistance
Signal line ≤86 Ω/km
Insulation resistance ≥20 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +90°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 6.3 mm ±0.2 mm
Bend radius
Single bend ≥26 mm
Moving ≥52 mm
Weight 0.2 kg
Material number:
8BCR0003.3121A-0
Description:
  • Extremely flexible
  • itec - Innovative connector system for fast and secure connections
Resolver cable, length 3 m, 3x 2x 24 AWG (19x 0.127), 12-pin female series 615 signal connector, 9-pin male DSUB servo connector

Please choose country and language

B&R Logo