General information
| Cable cross section | 4x 0.14 mm² + 4x 0.5 mm² |
Cable construction
| Power lines | |
| Quantity | 8 |
| Wire insulation | TPE |
| Wire colors | 0.14 mm²: White, black, green, yellow; 0.5 mm²: Red, pink, blue, gray |
| Variant | 0.14 mm² tinned copper braid |
| Cross section | 0.14 mm² and 0.5 mm² |
| Shield | Tinned copper braid |
| Stranding | Wires stranded in layers |
| Outer jacket | |
| Material | PUR |
| Color | Jet black |
| Labeling | Linear motor cable KS05 |
| Cable stranding | Via inner element (4x 0.14 mm²) C wires 0.5 mm² optimally stranded in layers |
| Cable shield | Tinned copper braid |
Electrical properties
| Test voltage | |
| Wire - Wire | 2000 V |
| Wire - Shield | 1200 V |
Mechanical properties
| Dimensions | |
| Length | 15 m |
| Diameter | 9.5 mm |
| Bend radius | |
| Single bend | 5x line diameter |
| Moving | 10x line diameter |
Material number:
80CM15016.77-01Description:
ACOPOSmicro LinMot hybrid cable, length 15 m, 4x 0.5 mm² + 4x 0.14 mm², 9-pin male DSUB connector on the servo side, 9-pin female Intercontec M17 connector on the motor side, can be used in cable drag chains, UL/CSA listed
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 80CMxx016.77-01 - LinMot hybrid cable | PDF / 335 KB |